The 88W8887 is a highly integrated connectivity solution enabling 1x1 802.11 ac Wi-Fi 5 and Bluetooth 5.2 in a single-chip. The 88W8887 has been specifically designed to meet the speed, reliability and quality needs of next-generation applications requiring high performance, while minimizing space and power requirements. With integrated front-ends, the 88W8887 significantly reduces the RBOM and simplifies layout design for fast time to market.
Generic interfaces include SDIO 3.0 and high-speed UART interfaces to connect Wi-Fi/Bluetooth to the host processor. The device is available in both QFN and CSP flip-chip package options.
Wireless modules based on the NXP 88W8887 are offered by leading module manufacturers.
Part numbers include: 88W8887-A2-CBKE, 88W8887-A2-NAAE, 88W8887-A2-NNWA, 88W8887LA2-CBKE, 88W8887LA2-NAAE.
Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|---|
SPB209A |
SDIO | - | -40 to 85 | MHF 4 Connector(s) | 1 | SMD | 14 x 14 x 2.5 | FCC, IC, CE | i.MX |
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
Please wait while your secure files are loading.