Integrated Pressure Sensor (0 to 3.92 kPa) | NXP Semiconductors

Differential and Gauge, Integrated Pressure Sensor (0 to 3.92 kPa)

Roll over image to zoom in

Product Details

Block Diagram

MPxx5004_BD

Features

  • Temperature compensated over 10° to 60°C
  • Available in gauge surface mount (SMT) or through-hole (DIP) configurations
  • Durable thermoplastic (PPS) package
  • MPVZ5004G specific features:
    • Designed for the appliance, consumer, health care and industrial markets
    • The axial port has been modified to accommodate industrial grade tubing
    • 1.5 percent maximum error for 0 to 100 mm H2O over +10° to +60°C with auto zero
    • 2.5 percent maximum error for 100 to 400 mm H2O over +10° to +60°C with auto zero
    • 6.25 percent maximum error for 0 to 400 mm H2O over +10° to +60°C without auto zero

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Application Note (9)
Brochure (1)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.