For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Sensors
Accelerometers
Pressure Sensors
Magnetic Sensors
I3C/I²C Digital Temp. Sensors
Developer Resources
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Tire Pressure Monitoring Sensors (TPMS)
Vacuum Sensors –50 to –115 kPa
Differential/Gauge Up to 10 kPa
MPXC201xDT1
MPXx10
MPXx2010
MPXx4006
MPXx5004
MPXx5010
MPXx5004
MP3V5004DP
MP3V5004GC6
MP3V5004GC6U
MP3V5004GP
MP3V5004GVP
MPVZ5004G6
MPVZ5004G6U
MPVZ5004G7U
MPVZ5004GC6U
MPVZ5004GW6U
MPVZ5004GW7U
MPXV5004DP
MPXV5004GC6
MPXV5004GC6U
MPXV5004GC7U
MPXV5004GP
MPXV5004GVP
MPXV5004DP