Single-Chip Solution with High-Performance NFC Reader, Customizable MCU and Security Toolbox | NXP Semiconductors

Single-Chip Solution with High-Performance NFC Reader, Customizable MCU and Security Toolbox

PN7642: NFC Reader, MCU and Security in Single-Chip

Click over video to play

Block Diagram

PN7642

PN7642

Features

  • ARM Cortex M-33 core: 90 MHz, 20 kB user RAM, 180 kB user Flash
  • NFC Forum-compliant NFC reader supporting read/ write and card emulation modes
    • R/W mode: ISO/IEC 14443A-B and legacy B', FeliCa™, ISO15693, ISO18000 EPC-HF. Complete MIFARE®, DESFire®, NTAG® (NTAG 5 up to 212kbit/s), ICODE® and SmartMX® families
    • CE mode: ISO/IEC 14443-4A with ALM/PLM, up to 848 kbps
  • High output power 2W: 350mA maximum operating transmitter current with Dynamic Power Control (DPC 2.0) and Automatic Waveshape Control (AWC)
  • Integrated DC/DC allows single 3.3V supply with max Tx power
  • Ultra-low-power card detection (22 µA type)
  • Supports ECP 2.0 (Apple Enhanced Contactless Polling)
    • HW acceleration for symmetric and asymmetric algorithms
    • Secure key store for up to 13 pcs 128-bit symmetric keys (or 6 pcs 256-bit keys)
    • Software protection against side channel attacks
  • Power supply from 2.4 to 5.5V
  • Rich set of interfaces
    • SPI (up to 15 Mbit/s) and I²C (up to 3.4 Mbit/s) controller
    • I²C, I³C (up to 3.4 Mbit/s) and SPI target
    • Up to 21 GPIOs
    • USB device and HSUART
    • 3 PWM interfaces, ADC (10b) (in no DPC configuration)
    • ISO-AUX interface for connecting TDAs
    • 4 x GP 32b Timers, 1 x WD Timer, SWD interface
  • Extensive support tools including integration into MCUXpresso IDE/SDK
  • Firmware update from host interface, NFC and user application
  • Extended operating temperature range: -40 to +105°C
  • GlobalPlatform certified SESIP Level 2
  • VFBGA64 package (4.5 x 4.5 x 0.8 mm)
  • Supported by the NFC Cockpit Configuration Tool

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Application Segment

Read distance [TYP] (mm)

Free Programmable CPU

Features

Contactless Identification Standard

Core Type

Host Interface

Controller Interface

Host interface protocol

Supply Voltage [Min to Max] (V)

RF driver supply voltage [min-max] (V)

RF driver current [max](mA)

Max output power (W)

User Non volatile memory size [kB]

RAM (kB)

Ambient Operating Temperature (Min to Max) (℃)

Package Dimensions (LxWxZ (mm))

Package Type

Package Termination Count

Active

ALIRO, Gaming, Home banking, Industrial, NFC applications, Physical access control, Smart City

200

Arm Cortex-M33

NFC reader/writer, card emulation

FeliCa, ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

Arm Cortex-M33

I2C, SPI, UART, USB

I²C, UART

CCID, Register level command - response

1.8 to 3.5

2.4 - 6

350

2

180

20

-40 to 105

4.5 x 4.5 x 0.8

VFBGA64

64

Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Application Note (10)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.