NTAG 223 / 224 DNA | NFC Chip | Security | NXP Semiconductors

NTAG® 223 / 224 DNA - Certified NFC Security Chip Technology to Enable Trusted IoT Applications at Scale

Advance NFC Security and Sensing with NXP’s NTAG 22x DNA Series

Click over video to play

Features

NFC Interface

  • NFC Forum Type 2 Tag and ISO/IEC 14443-A compliant
  • Common Criteria AEL3+ (AVA_VAN.2) certified
  • 7-byte UID
  • 50pF input capacitance
  • Communication baud rate at 106kbpws

Memory

  • User memory of 144 (NTAG 223 DNA) or 208 bytes (NTAG 224 DNA)
  • 10 year data retention
  • 100k write cycles

Security

  • Customizable Originality Signature (48-byte based on ECC)
  • Secure Unique NFC (SUN) message authentication code protected with AES-128
  • Memory protected with 32-bit password (NTAG 223 DNA) or with mutual authentication with AES-128 bit key (NTAG 224 DNA)
  • Common Criteria EAL3+ (AVA_VAN.2) certification

Buy/Parametrics

4 results

Include 0 NRND

Order

CAD Model

Wafer Thickness

Tamper & Sensing

Memory Size (B)

Memory Protection

Input capacitance (pF)

120 µm

no

144

Password

50

75 µm

no

144

Password

50

120 µm

no

208

Mutual

50

75 µm

no

208

Mutual

50

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.