NTAG® 213/215/216: NFC Forum Type 2 Tag Compliant IC with 144/504/888 Bytes User Memory

Block Diagram

NTAG 213/215/216 Block Diagram

NTAG 213/215/216 Block Diagram

Features

  • Contactless transmission of data and supply energy
  • Operating frequency of 13.56 MHz
  • Data transfer of 106 kbit/s
  • Data integrity of 16-bit CRC, parity, bit coding, bit counting
  • Operating distance up to 100 mm (depending on various parameters as, e.g., field strength and antenna geometry)
  • 7-byte serial number (cascade level 2 according to ISO/IEC 14443-3)
  • UID ASCII mirror for automatic serialization of NDEF messages
  • Automatic NFC counter triggered at a reading command
  • NFC counter ASCII mirror for automatic adding the NFC counter value to the NDEF message
  • ECC-based originality signature
  • Fast read command
  • True anti-collision
  • 50 pF input capacitance
  • 180, 540 or 924 bytes organized in 45, 135 or 231 pages with 4 bytes per page
  • 144, 504 or 888 bytes freely available user Read/Write area (36, 126 or 222 pages)
  • 4 bytes initialized capability container with one-time programmable access bits
  • Field programmable read-only locking function per page for the first 16 pages
  • Field programmable read-only locking function above the first 16 pages per double page for NTAG 213 or per 16 pages for NTAG 215 and NTAG 216
  • Configurable password protection with an optional limit of unsuccessful attempts
  • Anti-tearing support for capability container (CC) and lock bits
  • ECC supported originality check
  • Data retention time of 10 years
  • Write endurance 100,000 cycles

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 17 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?