NFC TagWriter App by NXP | NXP Semiconductors

NFC TagWriter App by NXP

Roll over image to zoom in

Software Details

Features

  • The NFC TagWriter by NXP supports a series of configuration options adapting the application to your own needs and preferences. The application fully supports the NFC Forum Type Tag portfolio. This includes a whole range of NXP NFC-enabled contactless IC products like MIFARE Ultralight, MIFARE DESFire, NTAG 21x, NTAG 42x, ICODE & many others. TagWriter supports any NDEF pre-formatted tags for all NDEF operations but formatting to NDEF feature is limited only to NXP Tags.
  • Easily create tag content from your contacts and bookmarks
  • Create new content with the included NFC data set editor
  • WiFi Pairing for handsets supporting this feature
  • Bluetooth pairing for all NFC enabled Android versions
  • Application launching with optional data handover
  • Convert QR Codes into NFC data sets
  • View the existing contents of a tag
  • Export, import and share NFC data sets
  • Manage your own history of tags viewed and written
  • Tap to Launch feature to execute content of NFC tags with a simple tap
  • Backup the contents of a tag before writing it
  • Erase the contents of a tag
  • Insert increasing counter values when writing NFC data sets
  • Write-protect a tag
  • Write multiple tags in sequence
  • Write multiple Datasets in CSV format on multiple tags in sequence

Supported Devices

  • MFPEV2: MIFARE Plus® EV2: Secure IC for Contactless Smart City Services
  • NTAG424DNA: NTAG® 424 DNA / 424 DNA TagTamper – Advanced Security and Privacy for Trusted IoT Applications
  • NTAG_223_224_DNA: NTAG® 223 / 224 DNA - Certified NFC Security Chip Technology to Enable Trusted IoT Applications at Scale
  • NTAG213_215_216: NTAG® 213/215/216: NFC Forum Type 2 Tag Compliant IC with 144/504/888 Bytes User Memory
  • ICODE-3: ICODE 3: High-performance HF tag IC for IOT
  • SL2S6002FUD: ICODE DNA NFC Forum Type 5 Tag with AES Cryptography
  • SL2S2602: ICODE® SLIX2 NFC Forum Type 5 Tag with Originality Signature

Downloads

Quick reference to our software types.

3 downloads

  • Debugging and Visualization Tools

    TagWriter Android App APKupdated

    Account Required
  • Software Development Resources

    NFC TagWriter by NXP - Google Play

  • Software Development Resources

    NFC TagWriter by NXP - Apple Store

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.