MIFARE Plus EV2: Secure IC for Contactless Smart City Services | NXP Semiconductors

MIFARE Plus® EV2: Secure IC for Contactless Smart City Services

Block Diagram

MIFARE Plus EV2 block diagram

 MIFARE Plus EV2 block diagram

Features

RF interface: ISO/IEC 14443 Type A

  • Contactless interface compliant with ISO/IEC 14443-2/3 A
  • Low Hmin enabling operating distance up to 100 mm (depending on power provided by the PCD and antenna geometry)
  • Fast data transfer: 106 kbit/s, 212 kbit/s, 424 kbit/s, 848 kbit/s
  • 7 bytes unique identifier (option for Random ID), 4-byte NUID
  • Uses ISO/IEC 14443-4 transmission protocol
  • Configurable FSCI to support up to 256 bytes frame size

Non-volatile memory

  • 2 kB, 4 kB
  • Data retention of 25 years
  • Write endurance typical 1 000 000 cycles
  • Fast programming cycles

NV-memory organization

  • Organized in sectors and blocks, backwards compatible to MIFARE Classic and MIFARE Plus memory organization
    • MF1P(H)22 is organized in 32 sectors of 4 blocks
    • MF1P(H)42 is organized in 32 sectors of 4 blocks and in addition 8 sectors of 16 blocks
  • Block 0 of sector 0 stores the write protected NXP manufacturer data of the IC
  • Each sector has a sector trailer that stores the access conditions and keys of the blocks within the sector
  • Blocks can be used to store data or values

Security and Privacy

  • Common Criteria certification: EAL5+ (Hardware and Software)
  • Unique 7 bytes serial number for each device
  • Optional "RANDOM" ID for enhanced security and privacy
  • Mutual three-pass authentication
  • Mutual authentication according to ISO/IEC 7816-4
  • Hardware AES using 128-bit keys
  • Data authenticity by 8 byte CMAC
  • Data encryption on RF-channel
  • Authentication on sector level
  • Hardware exception sensors
  • Transaction MAC to proof a transaction is genuine towards the backend system
  • Virtual Card Architecture for enhanced card/application selection on multi-VC devices with privacy protection
  • Proximity Check for protection against Relay Attacks
  • Originality Check for proof of genuine NXP's product

ISO/IEC 7816 compatibility

  • Supports ISO/IEC 7816-4 APDU message structure
  • Supports ISO/IEC 7816-4 APDU wrapper for MIFARE Plus native commands
  • Supports ISO/IEC 7816-4 INS code 'A4' for SELECT FILE
  • Supports ISO/IEC 7816-4 INS code '82' for EXTERNAL AUTHENTICATE

Special features

  • Flexible migration to secure AES-128 authentication and messaging at sector or chip level in SL1SL3MixMode
  • Secure end-to-end communication channel for over-the-air services such as mobile top-up of smart cards and deployment of MIFARE 2GO (mobile services) in SL3
  • Access rights division between SL1 and SL3 to restrict update operations
  • Transaction-oriented automatic anti-tear mechanism with new transaction timer support
  • Configurable ATS information for card personalization
  • Backward compatibility mode to MIFARE Plus EV1, X, S and SE as well MIFARE Classic
  • User-programmable activation parameters (SAK and ATQA) for preliminary migration of all security levels (SL0, SL1 and SL3) in MIFARE Classic product-based infrastructures
  • Optional high input capacitance (70 pF) for small form factor designs (MF1PHx2)

More

Comparison Table

Memory MIFARE Plus EV2 MIFARE Plus X
Memory configuration Block/sector structure Block/sector structure
Memory size 2 kB / 4 kB 2 kB / 4 kB
ISO/IEC ISO/IEC 14443 A 1-4
ISO/IEC 7816
ISO/IEC 14443 A 1-4
ISO/IEC 7816
UID/ONUID 7B UID or 4 B ONUID 7B UID or 4 B ONUID
Data rates Up to 848 kbps according to ISO/IEC 14443-4 Up to 848 kbps according to ISO/IEC 14443-4
Algorithm AES 128-bit, secure messaging, legacy Crypto1 AES 128-bit, secure messaging, legacy Crypto1
Security Level concept Sector-by-Sector or card Card only
SL1SL3MixMode Secure backend connection into SL1 sectors -
Transaction MAC (TMAC) Secure validation of back-end transaction -
Transaction Timer Mitigate man-in-the-middle attacks -
Common Criteria certification EAL5+ for IC HW and SW EAL4+ for IC HW and SW

Buy/Parametrics










































































































N true 0 PSPMFPEV2en 12 Application Note Application Note t789 8 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 2 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 3.1 English As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments. Its expanded feature set makes it a great choice for contactless Smart City services. 1592856873205710102986 PSP 343.5 KB None None documents 1592856873205710102986 /docs/en/data-sheet/MF1P(H)x2.pdf 343514 /docs/en/data-sheet/MF1P(H)x2.pdf MF1P(H)x2 documents N N 2020-06-22 MIFARE Plus EV2 /docs/en/data-sheet/MF1P(H)x2.pdf /docs/en/data-sheet/MF1P(H)x2.pdf Data Sheet N 980000996212993340 2023-07-24 pdf N en Aug 9, 2021 980000996212993340 Data Sheet Y N MIFARE Plus EV2 Application Note Application Note 8 2 3.8 English This document describes how to differentiate between the members of the MIFARE card IC family. ISO/IEC 14443-3 describes the initialization and anti-collision procedure, and ISO/IEC 14443-4 describes the protocol activation procedure. This document shows how to use these procedures to deliver the chip type information for all MIFARE ICs and implementations/emulations. 1442086926348711195818 PSP 245.9 KB None None documents None 1442086926348711195818 /docs/en/application-note/AN10833.pdf 245878 /docs/en/application-note/AN10833.pdf AN10833 documents N N 2016-08-09 MIFARE type identification procedure /docs/en/application-note/AN10833.pdf /docs/en/application-note/AN10833.pdf Application Note N 645036621402383989 2023-07-24 pdf N en Jan 10, 2023 645036621402383989 Application Note Y N MIFARE type identification procedure 3 4.2 English This application note shows the elementary communication for selecting a contactless smart card according to the ISO/IEC 14443 and how to use this communication to guarantee proper functionality in different applications. 1487306513597715214631 PSP 192.7 KB None None documents None 1487306513597715214631 /docs/en/application-note/AN10834.pdf 192664 /docs/en/application-note/AN10834.pdf AN10834 documents N N 2017-02-16 MIFARE ISO/IEC 14443 PICC selection /docs/en/application-note/AN10834.pdf /docs/en/application-note/AN10834.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 10, 2021 645036621402383989 Application Note Y N MIFARE ISO/IEC 14443 PICC selection PDF 4 1.1 English This document gives recommendations on reader and terminal implementations regarding the conformity towards ISO/IEC standards. It focusses on the acceptance of contactless cards and NFC mobile devices hosting multiple applications 1507653538022694979082 PSP 171.5 KB None None documents None 1507653538022694979082 /docs/en/application-note/AN12057.pdf 171450 /docs/en/application-note/AN12057.pdf AN12057 documents N N 2017-10-10 Making reader infrastructure ready for multi-application cards and devices /docs/en/application-note/AN12057.pdf /docs/en/application-note/AN12057.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 15, 2021 645036621402383989 Application Note Y N Making reader infrastructure ready for multi-application cards and devices 5 1.2 English This application note describes, how OTA top-up can be realized incombination with MIFARE DESFire and MIFARE Plus ICs. 1517906367172733342256 PSP 1.8 MB None None documents None 1517906367172733342256 /docs/en/application-note/AN12113.pdf 1760563 /docs/en/application-note/AN12113.pdf AN12113 documents N N 2018-02-06 Over-the-Air top-up with MIFARE DESFire and MIFARE Plus /docs/en/application-note/AN12113.pdf /docs/en/application-note/AN12113.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 2, 2020 645036621402383989 Application Note Y N Over-the-Air top-up with MIFARE DESFire and MIFARE Plus 6 2.1 English This Application note gives security recommendations on design contactless card systems such that they are better resilient against attacks and that the impact of attacks, if they were to succeed. 1442087332363714250739 PSP 222.4 KB None None documents None 1442087332363714250739 /docs/en/application-note/AN10969.pdf 222375 /docs/en/application-note/AN10969.pdf AN10969 documents N N 2016-10-08 System level security measures for MIFARE installations /docs/en/application-note/AN10969.pdf /docs/en/application-note/AN10969.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 23, 2020 645036621402383989 Application Note Y N System level security measures for MIFARE installations PDF 7 2.2 English This Application note describes CMAC based symmetric key diversification algorithms supported by NXP’s MIFARE SAM AV3. 1442087842871729807883 PSP 685.6 KB None None documents None 1442087842871729807883 /docs/en/application-note/AN10922.pdf 685621 /docs/en/application-note/AN10922.pdf AN10922 documents N N 2016-10-08 AN10922 Symmetric key diversifications /docs/en/application-note/AN10922.pdf /docs/en/application-note/AN10922.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 2, 2019 645036621402383989 Application Note Y N AN10922 Symmetric key diversifications PDF 8 4.1 English 1442087457104720490565 PSP 234.9 KB None None documents None 1442087457104720490565 /docs/en/application-note/AN10927.pdf 234871 /docs/en/application-note/AN10927.pdf AN10927 documents N N 2016-10-08 MIFARE product and handling of UIDs /docs/en/application-note/AN10927.pdf /docs/en/application-note/AN10927.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 5, 2018 645036621402383989 Application Note Y N MIFARE product and handling of UIDs PDF 9 1.0 English 1479505538157721494336 PSP 103.4 KB None None documents None 1479505538157721494336 /docs/en/application-note/AN11909.pdf 103401 /docs/en/application-note/AN11909.pdf AN11909 documents N N 2016-11-18 How to create an Installation IDentifier (IID) /docs/en/application-note/AN11909.pdf /docs/en/application-note/AN11909.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 14, 2016 645036621402383989 Application Note Y N How to create an Installation IDentifier (IID) PDF Fact Sheet Fact Sheet 2 10 0 Chinese Seamless deployment of security upgrades for contactless services 1592856481111704689188zh PSP 562.1 KB None None documents None 1592856481111704689188 /docs/zh/fact-sheet/MFPLUSEV2LF.pdf 562091 /docs/zh/fact-sheet/MFPLUSEV2LF.pdf MFPLUSEV2LF documents N N 2020-06-22 NXP<sup>®</sup> MIFARE Plus<sup>®</sup> EV2 /docs/zh/fact-sheet/MFPLUSEV2LF.pdf /docs/zh/fact-sheet/MFPLUSEV2LF.pdf Fact Sheet N 736675474163315314 2022-12-07 zh Jun 23, 2020 736675474163315314 Fact Sheet N 恩智浦<sup>®</sup> MIFARE Plus<sup>®</sup> EV2 0 English Seamless deployment of security upgrades for contactless services 1592856481111704689188 PSP 562.1 KB None None documents None 1592856481111704689188 /docs/en/fact-sheet/MFPLUSEV2LF.pdf 562091 /docs/en/fact-sheet/MFPLUSEV2LF.pdf MFPLUSEV2LF documents N N 2020-06-22 NXP<sup>®</sup> MIFARE Plus<sup>®</sup> EV2 /docs/en/fact-sheet/MFPLUSEV2LF.pdf /docs/en/fact-sheet/MFPLUSEV2LF.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Jun 23, 2020 736675474163315314 Fact Sheet Y N NXP<sup>®</sup> MIFARE Plus<sup>®</sup> EV2 11 0 English Seamless deployment of security upgrades for contactless services 1595010944113735967606 PSP 520.1 KB None None documents None 1595010944113735967606 /docs/en/fact-sheet/MFPLUSEV2LFS_SPA.pdf 520066 /docs/en/fact-sheet/MFPLUSEV2LFS_SPA.pdf MFPLUSEV2LFS_SPA documents N N 2020-07-17 NXP<sup>&reg;</sup> MIFARE Plus<sup>&reg;</sup> EV2 [Spanish] /docs/en/fact-sheet/MFPLUSEV2LFS_SPA.pdf /docs/en/fact-sheet/MFPLUSEV2LFS_SPA.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Jun 23, 2020 736675474163315314 Fact Sheet Y N NXP<sup>&reg;</sup> MIFARE Plus<sup>&reg;</sup> EV2 [Spanish] Supporting Information Supporting Information 1 12 5.2 English 1715277318022727895773 PSP 532.5 KB None None documents None 1715277318022727895773 /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf 532503 /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf MFTMKBRNDG documents N N 2024-05-09 MIFARE Trademark Usage Guidelines /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf Supporting Information N 371282830530968666 2025-03-19 pdf N en Mar 10, 2025 371282830530968666 Supporting Information Y N MIFARE Trademark Usage Guidelines false 0 MFPEV2 downloads en true 1 Y PSP Y Y Application Note 8 /docs/en/application-note/AN10833.pdf 2016-08-09 1442086926348711195818 PSP 2 Jan 10, 2023 Application Note This document describes how to differentiate between the members of the MIFARE card IC family. ISO/IEC 14443-3 describes the initialization and anti-collision procedure, and ISO/IEC 14443-4 describes the protocol activation procedure. This document shows how to use these procedures to deliver the chip type information for all MIFARE ICs and implementations/emulations. None /docs/en/application-note/AN10833.pdf English documents 245878 None 645036621402383989 2023-07-24 N /docs/en/application-note/AN10833.pdf MIFARE type identification procedure /docs/en/application-note/AN10833.pdf documents 645036621402383989 Application Note N en None Y pdf 3.8 N N MIFARE type identification procedure 245.9 KB AN10833 N 1442086926348711195818 /docs/en/application-note/AN10834.pdf 2017-02-16 1487306513597715214631 PSP 3 Aug 10, 2021 Application Note This application note shows the elementary communication for selecting a contactless smart card according to the ISO/IEC 14443 and how to use this communication to guarantee proper functionality in different applications. PDF None /docs/en/application-note/AN10834.pdf English documents 192664 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10834.pdf MIFARE ISO/IEC 14443 PICC selection /docs/en/application-note/AN10834.pdf documents 645036621402383989 Application Note N en None Y pdf 4.2 N N MIFARE ISO/IEC 14443 PICC selection 192.7 KB AN10834 N 1487306513597715214631 /docs/en/application-note/AN12057.pdf 2017-10-10 1507653538022694979082 PSP 4 Jun 15, 2021 Application Note This document gives recommendations on reader and terminal implementations regarding the conformity towards ISO/IEC standards. It focusses on the acceptance of contactless cards and NFC mobile devices hosting multiple applications None /docs/en/application-note/AN12057.pdf English documents 171450 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12057.pdf Making reader infrastructure ready for multi-application cards and devices /docs/en/application-note/AN12057.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Making reader infrastructure ready for multi-application cards and devices 171.5 KB AN12057 N 1507653538022694979082 /docs/en/application-note/AN12113.pdf 2018-02-06 1517906367172733342256 PSP 5 Jul 2, 2020 Application Note This application note describes, how OTA top-up can be realized incombination with MIFARE DESFire and MIFARE Plus ICs. None /docs/en/application-note/AN12113.pdf English documents 1760563 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12113.pdf Over-the-Air top-up with MIFARE DESFire and MIFARE Plus /docs/en/application-note/AN12113.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N Over-the-Air top-up with MIFARE DESFire and MIFARE Plus 1.8 MB AN12113 N 1517906367172733342256 /docs/en/application-note/AN10969.pdf 2016-10-08 1442087332363714250739 PSP 6 Apr 23, 2020 Application Note This Application note gives security recommendations on design contactless card systems such that they are better resilient against attacks and that the impact of attacks, if they were to succeed. PDF None /docs/en/application-note/AN10969.pdf English documents 222375 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10969.pdf System level security measures for MIFARE installations /docs/en/application-note/AN10969.pdf documents 645036621402383989 Application Note N en None Y pdf 2.1 N N System level security measures for MIFARE installations 222.4 KB AN10969 N 1442087332363714250739 /docs/en/application-note/AN10922.pdf 2016-10-08 1442087842871729807883 PSP 7 Jul 2, 2019 Application Note This Application note describes CMAC based symmetric key diversification algorithms supported by NXP’s MIFARE SAM AV3. PDF None /docs/en/application-note/AN10922.pdf English documents 685621 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10922.pdf AN10922 Symmetric key diversifications /docs/en/application-note/AN10922.pdf documents 645036621402383989 Application Note N en None Y pdf 2.2 N N AN10922 Symmetric key diversifications 685.6 KB AN10922 N 1442087842871729807883 /docs/en/application-note/AN10927.pdf 2016-10-08 1442087457104720490565 PSP 8 Jul 5, 2018 Application Note PDF None /docs/en/application-note/AN10927.pdf English documents 234871 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10927.pdf MIFARE product and handling of UIDs /docs/en/application-note/AN10927.pdf documents 645036621402383989 Application Note N en None Y pdf 4.1 N N MIFARE product and handling of UIDs 234.9 KB AN10927 N 1442087457104720490565 /docs/en/application-note/AN11909.pdf 2016-11-18 1479505538157721494336 PSP 9 Nov 14, 2016 Application Note PDF None /docs/en/application-note/AN11909.pdf English documents 103401 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11909.pdf How to create an Installation IDentifier (IID) /docs/en/application-note/AN11909.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N How to create an Installation IDentifier (IID) 103.4 KB AN11909 N 1479505538157721494336 Data Sheet 1 /docs/en/data-sheet/MF1P(H)x2.pdf 2020-06-22 1592856873205710102986 PSP 1 Aug 9, 2021 Data Sheet As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments. Its expanded feature set makes it a great choice for contactless Smart City services. None /docs/en/data-sheet/MF1P(H)x2.pdf English documents 343514 None 980000996212993340 2023-07-24 N /docs/en/data-sheet/MF1P(H)x2.pdf MIFARE Plus EV2 /docs/en/data-sheet/MF1P(H)x2.pdf documents 980000996212993340 Data Sheet N en Y pdf 3.1 N N MIFARE Plus EV2 343.5 KB MF1P(H)x2 N 1592856873205710102986 Fact Sheet 2 /docs/en/fact-sheet/MFPLUSEV2LF.pdf 2020-06-22 1592856481111704689188 PSP 10 Jun 23, 2020 Fact Sheet Seamless deployment of security upgrades for contactless services None /docs/en/fact-sheet/MFPLUSEV2LF.pdf English documents 562091 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/MFPLUSEV2LF.pdf NXP<sup>®</sup> MIFARE Plus<sup>®</sup> EV2 /docs/en/fact-sheet/MFPLUSEV2LF.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N NXP<sup>®</sup> MIFARE Plus<sup>®</sup> EV2 562.1 KB MFPLUSEV2LF N 1592856481111704689188 /docs/en/fact-sheet/MFPLUSEV2LFS_SPA.pdf 2020-07-17 1595010944113735967606 PSP 11 Jun 23, 2020 Fact Sheet Seamless deployment of security upgrades for contactless services None /docs/en/fact-sheet/MFPLUSEV2LFS_SPA.pdf English documents 520066 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/MFPLUSEV2LFS_SPA.pdf NXP<sup>&reg;</sup> MIFARE Plus<sup>&reg;</sup> EV2 [Spanish] /docs/en/fact-sheet/MFPLUSEV2LFS_SPA.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N NXP<sup>&reg;</sup> MIFARE Plus<sup>&reg;</sup> EV2 [Spanish] 520.1 KB MFPLUSEV2LFS_SPA N 1595010944113735967606 Supporting Information 1 /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf 2024-05-09 1715277318022727895773 PSP 12 Mar 10, 2025 Supporting Information None /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf English documents 532503 None 371282830530968666 2025-03-19 N /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf MIFARE Trademark Usage Guidelines /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf documents 371282830530968666 Supporting Information N en None Y pdf 5.2 N N MIFARE Trademark Usage Guidelines 532.5 KB MFTMKBRNDG N 1715277318022727895773 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (8)
Data Sheet (1)
Fact Sheet (2)
Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history