MIFARE Plus SE | NXP Semiconductors

MIFARE Plus® SE

More

Product Details

Features

  • Entry-level version of the proven MIFARE Plus product family
  • Simple fixed memory structure compatible with MIFARE Classic
  • AES-128 for authenticity and integrity
  • Freely configurable access conditions
  • Optional support of random IDs
  • Anti-tearing mechanism for writing AES keys
  • Virtual card concept
  • Number of single write operations: 200000 typical
  • 1 kB EEPROM
  • Fully supports MIFARE Classic value block operations
  • NXP originality check
  • Supports ISO/IEC 14443-3 UIDs (4-Byte NUID, 7-byte UID)
  • Multisector authentication, Multiblock read and write
  • Keys can be stored as MIFARE CRYPTO1 keys (2 x 48-bit per sector) and AES keys (2 x 128-bit per sector)
  • Communication speed up to 848 kbit/s
  • Data retention time: 10 years

Buy/Parametrics










































































































N true 0 PSPMIFARE_PLUS_SE_1Ken 9 Application Note Application Note t789 5 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 kb 3.1 English 1490071871046725147676 PSP 155.0 KB None None documents None 1490071871046725147676 /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf 155000 /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf MF1SEP_H_10X1_SDS documents N N 2017-03-20 MIFARE PLUS SE -Secure contactless smart card IC for seamless migration /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf Data Sheet N 980000996212993340 Y 2022-12-07 PDF en Mar 21, 2017 980000996212993340 Data Sheet 155.0 MB N /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf MIFARE PLUS SE -Secure contactless smart card IC for seamless migration PDF Application Note Application Note 5 2 4.2 English This application note shows the elementary communication for selecting a contactless smart card according to the ISO/IEC 14443 and how to use this communication to guarantee proper functionality in different applications. 1487306513597715214631 PSP 192.7 KB None None documents None 1487306513597715214631 /docs/en/application-note/AN10834.pdf 192664 /docs/en/application-note/AN10834.pdf AN10834 documents N N 2017-02-16 MIFARE ISO/IEC 14443 PICC selection /docs/en/application-note/AN10834.pdf /docs/en/application-note/AN10834.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 10, 2021 645036621402383989 Application Note Y N MIFARE ISO/IEC 14443 PICC selection PDF 3 1.1 English This document gives recommendations on reader and terminal implementations regarding the conformity towards ISO/IEC standards. It focusses on the acceptance of contactless cards and NFC mobile devices hosting multiple applications 1507653538022694979082 PSP 171.5 KB None None documents None 1507653538022694979082 /docs/en/application-note/AN12057.pdf 171450 /docs/en/application-note/AN12057.pdf AN12057 documents N N 2017-10-10 Making reader infrastructure ready for multi-application cards and devices /docs/en/application-note/AN12057.pdf /docs/en/application-note/AN12057.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 15, 2021 645036621402383989 Application Note Y N Making reader infrastructure ready for multi-application cards and devices 4 2.1 English This Application note gives security recommendations on design contactless card systems such that they are better resilient against attacks and that the impact of attacks, if they were to succeed. 1442087332363714250739 PSP 222.4 KB None None documents None 1442087332363714250739 /docs/en/application-note/AN10969.pdf 222375 /docs/en/application-note/AN10969.pdf AN10969 documents N N 2016-10-08 System level security measures for MIFARE installations /docs/en/application-note/AN10969.pdf /docs/en/application-note/AN10969.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 23, 2020 645036621402383989 Application Note Y N System level security measures for MIFARE installations PDF 5 4.1 English 1442087457104720490565 PSP 234.9 KB None None documents None 1442087457104720490565 /docs/en/application-note/AN10927.pdf 234871 /docs/en/application-note/AN10927.pdf AN10927 documents N N 2016-10-08 MIFARE product and handling of UIDs /docs/en/application-note/AN10927.pdf /docs/en/application-note/AN10927.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 5, 2018 645036621402383989 Application Note Y N MIFARE product and handling of UIDs PDF 6 1.0 English 1479505538157721494336 PSP 103.4 KB None None documents None 1479505538157721494336 /docs/en/application-note/AN11909.pdf 103401 /docs/en/application-note/AN11909.pdf AN11909 documents N N 2016-11-18 How to create an Installation IDentifier (IID) /docs/en/application-note/AN11909.pdf /docs/en/application-note/AN11909.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 14, 2016 645036621402383989 Application Note Y N How to create an Installation IDentifier (IID) PDF Package Information Package Information 2 7 1.0 English 1455078601357720544153 PSP 224.8 KB None None documents None 1455078601357720544153 /docs/en/package-information/SOT500-4.pdf 224805 /docs/en/package-information/SOT500-4.pdf SOT500-4 documents N N 2016-02-12 plastic leadless module carrier package; 35 mm wide tape /docs/en/package-information/SOT500-4.pdf /docs/en/package-information/SOT500-4.pdf Package Information N 302435339416912908 2023-06-18 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic leadless module carrier package; 35 mm wide tape 8 O English 1455078723161724461613 PSP 153.4 KB None None documents None 1455078723161724461613 /docs/en/package-information/SOT500-2.pdf 153435 /docs/en/package-information/SOT500-2.pdf SOT500-2 documents N N 2016-02-12 plastic leadless module carrier package; 35 mm wide tape /docs/en/package-information/SOT500-2.pdf /docs/en/package-information/SOT500-2.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic leadless module carrier package; 35 mm wide tape Supporting Information Supporting Information 1 9 5.2 English 1715277318022727895773 PSP 532.5 KB None None documents None 1715277318022727895773 /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf 532503 /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf MFTMKBRNDG documents N N 2024-05-09 MIFARE Trademark Usage Guidelines /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf Supporting Information N 371282830530968666 2025-03-19 pdf N en Mar 10, 2025 updated 371282830530968666 Supporting Information Y N MIFARE Trademark Usage Guidelines false 0 MIFARE_PLUS_SE_1K downloads en true 1 Y PSP Y Y Application Note 5 /docs/en/application-note/AN10834.pdf 2017-02-16 1487306513597715214631 PSP 2 Aug 10, 2021 Application Note This application note shows the elementary communication for selecting a contactless smart card according to the ISO/IEC 14443 and how to use this communication to guarantee proper functionality in different applications. PDF None /docs/en/application-note/AN10834.pdf English documents 192664 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10834.pdf MIFARE ISO/IEC 14443 PICC selection /docs/en/application-note/AN10834.pdf documents 645036621402383989 Application Note N en None Y pdf 4.2 N N MIFARE ISO/IEC 14443 PICC selection 192.7 KB AN10834 N 1487306513597715214631 /docs/en/application-note/AN12057.pdf 2017-10-10 1507653538022694979082 PSP 3 Jun 15, 2021 Application Note This document gives recommendations on reader and terminal implementations regarding the conformity towards ISO/IEC standards. It focusses on the acceptance of contactless cards and NFC mobile devices hosting multiple applications None /docs/en/application-note/AN12057.pdf English documents 171450 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12057.pdf Making reader infrastructure ready for multi-application cards and devices /docs/en/application-note/AN12057.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Making reader infrastructure ready for multi-application cards and devices 171.5 KB AN12057 N 1507653538022694979082 /docs/en/application-note/AN10969.pdf 2016-10-08 1442087332363714250739 PSP 4 Apr 23, 2020 Application Note This Application note gives security recommendations on design contactless card systems such that they are better resilient against attacks and that the impact of attacks, if they were to succeed. PDF None /docs/en/application-note/AN10969.pdf English documents 222375 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10969.pdf System level security measures for MIFARE installations /docs/en/application-note/AN10969.pdf documents 645036621402383989 Application Note N en None Y pdf 2.1 N N System level security measures for MIFARE installations 222.4 KB AN10969 N 1442087332363714250739 /docs/en/application-note/AN10927.pdf 2016-10-08 1442087457104720490565 PSP 5 Jul 5, 2018 Application Note PDF None /docs/en/application-note/AN10927.pdf English documents 234871 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10927.pdf MIFARE product and handling of UIDs /docs/en/application-note/AN10927.pdf documents 645036621402383989 Application Note N en None Y pdf 4.1 N N MIFARE product and handling of UIDs 234.9 KB AN10927 N 1442087457104720490565 /docs/en/application-note/AN11909.pdf 2016-11-18 1479505538157721494336 PSP 6 Nov 14, 2016 Application Note PDF None /docs/en/application-note/AN11909.pdf English documents 103401 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11909.pdf How to create an Installation IDentifier (IID) /docs/en/application-note/AN11909.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N How to create an Installation IDentifier (IID) 103.4 KB AN11909 N 1479505538157721494336 Data Sheet 1 /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf 2017-03-20 1490071871046725147676 PSP 1 Mar 21, 2017 Data Sheet PDF None /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf English documents 155000 kb None 980000996212993340 2022-12-07 /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf MIFARE PLUS SE -Secure contactless smart card IC for seamless migration /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf documents 980000996212993340 Data Sheet N en None N PDF 3.1 N MIFARE PLUS SE -Secure contactless smart card IC for seamless migration Y 155.0 KB 155.0 MB MF1SEP_H_10X1_SDS N /docs/en/data-sheet/MF1SEP_H_10X1_SDS.pdf 1490071871046725147676 Package Information 2 /docs/en/package-information/SOT500-4.pdf 2016-02-12 1455078601357720544153 PSP 7 Feb 8, 2016 Package Information None /docs/en/package-information/SOT500-4.pdf English documents 224805 None 302435339416912908 2023-06-18 N /docs/en/package-information/SOT500-4.pdf plastic leadless module carrier package; 35 mm wide tape /docs/en/package-information/SOT500-4.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic leadless module carrier package; 35 mm wide tape 224.8 KB SOT500-4 N 1455078601357720544153 /docs/en/package-information/SOT500-2.pdf 2016-02-12 1455078723161724461613 PSP 8 Feb 8, 2016 Package Information None /docs/en/package-information/SOT500-2.pdf English documents 153435 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT500-2.pdf plastic leadless module carrier package; 35 mm wide tape /docs/en/package-information/SOT500-2.pdf documents 302435339416912908 Package Information N en None Y pdf O N N plastic leadless module carrier package; 35 mm wide tape 153.4 KB SOT500-2 N 1455078723161724461613 Supporting Information 1 /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf 2024-05-09 1715277318022727895773 PSP 9 Mar 10, 2025 Supporting Information None /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf English documents 532503 None 371282830530968666 2025-03-19 N /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf MIFARE Trademark Usage Guidelines /docs/en/supporting-information/MIFARE-Trademark-and-Branding-Guidelines.pdf documents 371282830530968666 Supporting Information N updated en None Y pdf 5.2 N N MIFARE Trademark Usage Guidelines 532.5 KB MFTMKBRNDG N 1715277318022727895773 true Y Products

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (5)
Data Sheet (1)
Package Information (2)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 5 hardware offerings

  • MIFARE SAM AV3 Development Kit
    Evaluation and Development Boards

    MIFARE SAM AV3 Development Kit

  • SAG Hard Tag Selection
    Complementary Silicon or Component

    SAG Hard Tag Selection

  • NFC Nutshell KIT
    Evaluation and Development Boards

    NFC Nutshell KIT

  • SAG Smart Label Selection
    Complementary Silicon or Component

    SAG Smart Label Selection

  • Pocket NFC Reader Writer
    Evaluation and Development Boards

    Pocket NFC Reader Writer

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?