ICODE® SLIX-L | NXP Semiconductors

ICODE® SLIX-L

More

Block Diagram

SL2S5002_SL2S5102 block diagram

SL2S5002_SL2S5102 block diagram

Features

ICODE SLIX-L RF interface (ISO/IEC 15693)

  • Contactless transmission of data and supply energy (no battery needed)
  • Operating distance: up to 1.5 m (depending on antenna geometry)
  • Operating frequency: 13.56 MHz (ISM, world-wide licence freely available)
  • Fast data transfer: up to 53 kbit/s
  • High data integrity: 16-bit CRC, framing
  • True anticollision
  • Electronic Article Surveillance (EAS)
  • Application Family Identifier (AFI) supported
  • Data Storage Format IDentifier (DSFID)
  • ENABLE PRIVACY command with 32-bit Privacy password
  • DESTROY SLIX-L command with 32-bit Destroy password
  • Additional fast anticollision read
  • Write distance equal to read distance

EEPROM

  • 512 bits, organized in 16 blocks of 4 bytes each, 4 blocks are summed up to 1 page
  • 50 years data retention
  • Write endurance of 100000 cycles

Security

  • Unique identifier for each device
  • Lock mechanism for each user memory block (write protection)
  • Lock mechanism for DSFID, AFI, EAS
  • Password (32-bit) protected Label Destroy
  • Password (32-bit) protected Privacy Mode
  • Password (32-bit) protected EAS and AFI functionality

Buy/Parametrics

2 results

Include 1 NRND

Order

CAD Model

Status

Product Category

User Memory Size (Bit)

Data Retention

Active

ICODE SLIX-L

256

50

Active

ICODE SLIX-L

256

50

N true 0 PSPSL2S5002_SL2S5102en 3 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 en_US en_US en Data Sheet Data Sheet 1 1 kb 3.4 English 1442059465194726062718 PSP 164.0 KB None None documents None 1442059465194726062718 /docs/en/data-sheet/SL2S5002_SL2S5102.pdf 164000 /docs/en/data-sheet/SL2S5002_SL2S5102.pdf SL2S5002_SL2S5102 documents N N 2015-09-12 ICODE SLIX-L /docs/en/data-sheet/SL2S5002_SL2S5102.pdf /docs/en/data-sheet/SL2S5002_SL2S5102.pdf Data Sheet N 980000996212993340 Y 2022-12-07 PDF en Sep 4, 2012 980000996212993340 Data Sheet 164.0 MB N /docs/en/data-sheet/SL2S5002_SL2S5102.pdf ICODE SLIX-L PDF Application Note Application Note 1 2 1.2 English Feature comparison between ICODE family products. 1467608569674700871454 PSP 151.9 KB None None documents None 1467608569674700871454 /docs/en/application-note/AN11809.pdf 151908 /docs/en/application-note/AN11809.pdf AN11809 documents N N 2016-06-29 Feature Comparison Between ICODE SLIX, ICODE SLIX2, ICODE 3, and ICODE DNA /docs/en/application-note/AN11809.pdf /docs/en/application-note/AN11809.pdf Application Note N 645036621402383989 2024-11-20 pdf N en Nov 19, 2024 645036621402383989 Application Note Y N Feature Comparison Between ICODE SLIX, ICODE SLIX2, ICODE 3, and ICODE DNA Package Information Package Information 1 3 1.0 English 1455078644412730444451 PSP 188.0 KB None None documents None 1455078644412730444451 /docs/en/package-information/SOT1122.pdf 188000 /docs/en/package-information/SOT1122.pdf SOT1122 documents N 2016-02-09 plastic extremely thin small outline package; no leads; 3 terminals /docs/en/package-information/SOT1122.pdf /docs/en/package-information/SOT1122.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic extremely thin small outline package; no leads; 3 terminals false 0 SL2S5002_SL2S5102 downloads en true 1 Y PSP Application Note 1 /docs/en/application-note/AN11809.pdf 2016-06-29 1467608569674700871454 PSP 2 Nov 19, 2024 Application Note Feature comparison between ICODE family products. None /docs/en/application-note/AN11809.pdf English documents 151908 None 645036621402383989 2024-11-20 N /docs/en/application-note/AN11809.pdf Feature Comparison Between ICODE SLIX, ICODE SLIX2, ICODE 3, and ICODE DNA /docs/en/application-note/AN11809.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N Feature Comparison Between ICODE SLIX, ICODE SLIX2, ICODE 3, and ICODE DNA 151.9 KB AN11809 N 1467608569674700871454 Data Sheet 1 /docs/en/data-sheet/SL2S5002_SL2S5102.pdf 2015-09-12 1442059465194726062718 PSP 1 Sep 4, 2012 Data Sheet PDF None /docs/en/data-sheet/SL2S5002_SL2S5102.pdf English documents 164000 kb None 980000996212993340 2022-12-07 /docs/en/data-sheet/SL2S5002_SL2S5102.pdf ICODE SLIX-L /docs/en/data-sheet/SL2S5002_SL2S5102.pdf documents 980000996212993340 Data Sheet N en None N PDF 3.4 N ICODE SLIX-L Y 164.0 KB 164.0 MB SL2S5002_SL2S5102 N /docs/en/data-sheet/SL2S5002_SL2S5102.pdf 1442059465194726062718 Package Information 1 /docs/en/package-information/SOT1122.pdf 2016-02-09 1455078644412730444451 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1122.pdf English documents 188000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT1122.pdf plastic extremely thin small outline package; no leads; 3 terminals /docs/en/package-information/SOT1122.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic extremely thin small outline package; no leads; 3 terminals 188.0 KB SOT1122 N 1455078644412730444451 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history