Application Note (1)
Data Sheet (1)
-
I CODE SLI Smart Label IC[058031]
Sign in for a personalized NXP experience.
The I·CODE SLI IC is a dedicated chip for intelligent label applications like supply chain management as well as baggage and parcel identification in airline business and mail services. This IC is the first member of a product family of smart label ICs based on the ISO standard ISO/IEC 15693.
The I·CODE system offers the possibility of operating labels simultaneously in the field of the reader antenna (Anticollision). It is designed for long range applications.
2.1 Contactless Energy and Data Transfer
Whenever connected to a very simple and cheap type of antenna (as a result of the 13.56 MHz carrier frequency) made out of a few windings printed, winded, etched or punched coil the I·CODE SLI IC can be operated without line of sight up to a distance of 1.5 m (gate width). No battery is needed. When the smart label is positioned in the field of an interrogator antenna, the high speed RF communication interface allows to transmit data with up to 53 kbit/s.
2.2 Anticollision
An intelligent anticollision function allows to operate more than one tag in the field simultaneously. The anticollision algorithm selects each tag individually and ensures that the execution of a transaction with a selected tag is performed correctly without data corruption resulting from other tags in the field.
2.3 Security
Unique Identifiers, which can not be altered, guarantee the uniqueness of each label.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
SL2ICS2001
Quick reference to our documentation types.
6 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
6 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
4 hardware offerings
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
4 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 5 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.