ICODE ILT-M SL2S1412; SL2S1512; SL2S1612 | NXP Semiconductors

ICODE® ILT-M

More

Block Diagram

SL2S1412_SL2S1512_SL2S1612 Block diagram

SL2S1412_SL2S1512_SL2S1612 Block diagram

Features

Key features

Buy/Parametrics










































































































N true 0 PSPSL2S1412_SL2S1512_SL2S1612en 2 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 en_US en_US en Data Sheet Data Sheet 1 1 3.3 English The ICODE ILT-M is a dedicated chip for passive, intelligent tags and labels supporting the ISO 18000-3 mode 3 RFID standard. It is especially suited for applications where reliable identification and high anti-collision rates are required. 1442065745478735389510 PSP 323.2 KB None None documents None 1442065745478735389510 /docs/en/data-sheet/SL2S1412_SL2S1512_SL2S1612.pdf 323212 /docs/en/data-sheet/SL2S1412_SL2S1512_SL2S1612.pdf SL2S1412_SL2S1512_SL2S1612 documents N N 2019-10-15 ICODE ILT-M /docs/en/data-sheet/SL2S1412_SL2S1512_SL2S1612.pdf /docs/en/data-sheet/SL2S1412_SL2S1512_SL2S1612.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 15, 2019 980000996212993340 Data Sheet Y N ICODE ILT-M Package Information Package Information 1 2 1.0 English 1455078644412730444451 PSP 188.0 KB None None documents None 1455078644412730444451 /docs/en/package-information/SOT1122.pdf 188000 /docs/en/package-information/SOT1122.pdf SOT1122 documents N 2016-02-09 plastic extremely thin small outline package; no leads; 3 terminals /docs/en/package-information/SOT1122.pdf /docs/en/package-information/SOT1122.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic extremely thin small outline package; no leads; 3 terminals false 0 SL2S1412_SL2S1512_SL2S1612 downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/SL2S1412_SL2S1512_SL2S1612.pdf 2019-10-15 1442065745478735389510 PSP 1 Oct 15, 2019 Data Sheet The ICODE ILT-M is a dedicated chip for passive, intelligent tags and labels supporting the ISO 18000-3 mode 3 RFID standard. It is especially suited for applications where reliable identification and high anti-collision rates are required. None /docs/en/data-sheet/SL2S1412_SL2S1512_SL2S1612.pdf English documents 323212 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/SL2S1412_SL2S1512_SL2S1612.pdf ICODE ILT-M /docs/en/data-sheet/SL2S1412_SL2S1512_SL2S1612.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.3 N N ICODE ILT-M 323.2 KB SL2S1412_SL2S1512_SL2S1612 N 1442065745478735389510 Package Information 1 /docs/en/package-information/SOT1122.pdf 2016-02-09 1455078644412730444451 PSP 2 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1122.pdf English documents 188000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT1122.pdf plastic extremely thin small outline package; no leads; 3 terminals /docs/en/package-information/SOT1122.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic extremely thin small outline package; no leads; 3 terminals 188.0 KB SOT1122 N 1455078644412730444451 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.