ICODE® SLIX-S | NXP Semiconductors

ICODE® SLIX-S

More

Block Diagram

SL2S5302_SL2S5402 block diagram

SL2S5302_SL2S5402 block diagram

Features

ICODE SLIX-S RF interface (ISO/IEC 15693)

  • Contactless transmission of data and supply energy (no battery needed)
  • Operating distance: up to 1.5 m (depending on antenna geometry)
  • Operating frequency: 13.56 MHz (ISM, world-wide license freely available)
  • Fast data transfer: up to 53 kbit/s
  • High data integrity: 16-bit CRC, framing
  • True anti-collision
  • Electronic Article Surveillance (EAS)
  • Application Family Identifier (AFI) supported
  • Data Storage Format Identifier (DSFID)
  • ENABLE PRIVACY command with 32-bit Privacy password
  • DESTROY SLIX-S command with 32-bit Destroy password
  • Additional fast anti-collision read
  • Write distance equal to read distance

EEPROM

  • 2048 bits (2 KB), organized in 64 blocks of 4 bytes each, 4 blocks are summed up to 1 page
  • 50 years data retention
  • Write endurance of 100000 cycles

Security

  • Unique identifier for each device
  • Lock mechanism for each user memory block (write protection)
  • Lock mechanism for DSFID, AFI, EAS
  • Password (32-bit) protected memory management for Read access
  • Password (32-bit) protected memory management for Write access
  • Password (32-bit) protected Label Destroy
  • Password (32-bit) protected Privacy Mode
  • Password (32-bit) protected EAS and AFI functionality

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Product Category

EPC Memory (bit)

User Memory Size (Bit)

Data Retention

Active

ICODE SLIX-S

96

1280

10

Active

ICODE SLIX-S

96

1280

10

N true 0 PSPSL2S5302_SL2S5402en 2 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 3.2 English 1442062697658737570450 PSP 168.0 KB None None documents None 1442062697658737570450 /docs/en/data-sheet/SL2S5302_SL2S5402.pdf 168000 /docs/en/data-sheet/SL2S5302_SL2S5402.pdf SL2S5302_SL2S5402 documents N 2015-09-12 ICODE<sup>&#174;</sup> SLIX-S /docs/en/data-sheet/SL2S5302_SL2S5402.pdf /docs/en/data-sheet/SL2S5302_SL2S5402.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Sep 4, 2012 980000996212993340 Data Sheet Y N ICODE<sup>&#174;</sup> SLIX-S Application Note Application Note 1 2 1.2 English Feature comparison between ICODE family products. 1467608569674700871454 PSP 151.9 KB None None documents None 1467608569674700871454 /docs/en/application-note/AN11809.pdf 151908 /docs/en/application-note/AN11809.pdf AN11809 documents N N 2016-06-29 Feature Comparison Between ICODE SLIX, ICODE SLIX2, ICODE 3, and ICODE DNA /docs/en/application-note/AN11809.pdf /docs/en/application-note/AN11809.pdf Application Note N 645036621402383989 2024-11-20 pdf N en Nov 19, 2024 645036621402383989 Application Note Y N Feature Comparison Between ICODE SLIX, ICODE SLIX2, ICODE 3, and ICODE DNA false 0 SL2S5302_SL2S5402 downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN11809.pdf 2016-06-29 1467608569674700871454 PSP 2 Nov 19, 2024 Application Note Feature comparison between ICODE family products. None /docs/en/application-note/AN11809.pdf English documents 151908 None 645036621402383989 2024-11-20 N /docs/en/application-note/AN11809.pdf Feature Comparison Between ICODE SLIX, ICODE SLIX2, ICODE 3, and ICODE DNA /docs/en/application-note/AN11809.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N Feature Comparison Between ICODE SLIX, ICODE SLIX2, ICODE 3, and ICODE DNA 151.9 KB AN11809 N 1467608569674700871454 Data Sheet 1 /docs/en/data-sheet/SL2S5302_SL2S5402.pdf 2015-09-12 1442062697658737570450 PSP 1 Sep 4, 2012 Data Sheet None /docs/en/data-sheet/SL2S5302_SL2S5402.pdf English documents 168000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/SL2S5302_SL2S5402.pdf ICODE<sup>&#174;</sup> SLIX-S /docs/en/data-sheet/SL2S5302_SL2S5402.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.2 N ICODE<sup>&#174;</sup> SLIX-S 168.0 KB SL2S5302_SL2S5402 N 1442062697658737570450 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history