MIFARE Classic EV1 1K - 4K | NXP Semiconductors

MIFARE Classic® EV1 1K - 4K

Block Diagram

MF1S70YYX_V1_BD

MF1S70YYX_V1_BD

Features

MIFARE, RF Interface (ISO/IEC 14443 A)

  • Contactless transmission of data and supply energy (no battery needed)
  • Operating distance: Up to 100mm (depending on antenna geometry)
  • Operating frequency: 13.56 MHz
  • Data transfer: 106 kbit/s
  • Data integrity: 16-Bit CRC, parity, bit coding, bit counting
  • Anti-collision
  • Typical ticketing transaction: < 100 ms (including backup management)

EEPROM

  • 1 kB - 4 kB, organized in 16 sectors with 4 blocks of 16 bytes each (one block consists of 16 bytes)
  • User-definable access conditions for each memory block
  • Data retention of 10 years
  • Write endurance 100.000 - 200.000 cycles

Security

  • Mutual three-pass authentication (ISO/IEC DIS 9798-2)
  • An individual set of two keys per sector (per application) to support multiapplication with key hierarchy
  • A unique serial number for each device

Delivery options

  • Die on wafer
  • Bumped die on wafer
  • MOA4 or MOA2 contactless card module

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Application Note (8)
Data Sheet (2)
Show All

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

  • NFC Nutshell KIT
    Evaluation and Development Boards

    NFC Nutshell KIT

  • SAG Hard Tag Selection
    Complementary Silicon or Component

    SAG Hard Tag Selection

  • Pocket NFC Reader Writer
    Evaluation and Development Boards

    Pocket NFC Reader Writer

  • SAG Sustainable Products
    Complementary Silicon or Component

    SAG Sustainable Products

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.