MIFARE Ultralight EV1 | NXP Semiconductors

MIFARE Ultralight® EV1

More

Product Details

Features

General Features

  • Contactless transmission of data and supply energy
  • Operating frequency of 13.56 MHz
  • Data integrity of 16-bit CRC, parity, bit coding, bit counting
  • 7 bytes serial number (cascade level 2 according to ISO/IEC 14443-3)
  • Fast counter transaction: < 10 ms
  • Operating distance up to 100 mm depending on antenna geometry and reader configuration
  • Data transfer of 106 kbit/s
  • True anti-collision
  • Typical ticketing transaction: < 35 ms

EEPROM

  • 640-bit or 1312-bit, organized in 20 or 41 pages with 4 bytes per page
  • First 512 bits compatible to MF0ICU1
  • Field programmable read-only locking function per page for the first 512 bits
  • Field programmable read-only locking function per 2 pages above page 15
  • 32-bit user definable One-Time Programmable (OTP) area
  • 384-bit or 1024-bit freely available user Read/Write area (12 or 32 pages)
  • 3 independent, true one-way 24-bit counters on top of the user area
  • Anti-tearing support for counters, OTP area, and lock bits
  • Configurable password protection with an optional limit of unsuccessful attempts
  • ECC-based originality signature
  • Data retention time of 10 years
  • Write endurance 100.000 cycles
  • Write endurance for one-way counters 1.000.000 cycles

Target Applications

  • Public transportation
  • Event ticketing
  • Loyalty

Buy/Parametrics

1-10 of 11 results

Include 0 NRND

Order

CAD Model

Data Retention

Special Features

Security

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

RNG

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

10

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

RNG

10

32-bit OTP, Anti-tearing, Originality Signature

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

10

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (6)
Brochure (1)
Data Sheet (1)
Package Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

  • NFC Nutshell KIT
    Evaluation and Development Boards

    NFC Nutshell KIT

  • SAG Hard Tag Selection
    Complementary Silicon or Component

    SAG Hard Tag Selection

  • Pocket NFC Reader Writer
    Evaluation and Development Boards

    Pocket NFC Reader Writer

  • SAG Smart Label Selection
    Complementary Silicon or Component

    SAG Smart Label Selection

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 22 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.