MIFARE Ultralight C | NXP Semiconductors

MIFARE Ultralight® C

More

See product image

Product Details

Features

MIFARE RF Interface (ISO/IEC 14443 A)

  • Contactless transmission of data and supply energy
  • Operating frequency of 13.56 MHz
  • Data integrity of 16-bit CRC, parity, bit coding, bit counting
  • 7-byte serial number (cascade level 2 according to ISO/IEC 14443-3)
  • Fast counter transaction: < 10 ms
  • Operating distance up to 100 mm depending on antenna geometry and reader configuration
  • Data transfer of 106 kbit/s
  • True anti-collision
  • Typical ticketing transaction: < 35 ms

EEPROM

  • 1536-bit total memory
  • 36 pages, 1152-bit user r/w area
  • Field programmable read-only locking function per page for first 512-bit
  • 32-bit user definable One-Time Programmable (OTP) area
  • Data retention of 10 years
  • 512-bit compatible with MF0ICU1
  • Field programmable read-only locking function per block
  • 16-bit one-way counter
  • Write endurance 100000 cycles

Buy/Parametrics

0 results

Include 0 NRND

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (6)
Data Sheet (1)
Package Information (2)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

  • NFC Nutshell KIT
    Evaluation and Development Boards

    NFC Nutshell KIT

  • SAG Hard Tag Selection
    Complementary Silicon or Component

    SAG Hard Tag Selection

  • Pocket NFC Reader Writer
    Evaluation and Development Boards

    Pocket NFC Reader Writer

  • SAG Smart Label Selection
    Complementary Silicon or Component

    SAG Smart Label Selection

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.