MF0UL2101DUD Product Information|NXP

Buy Options

MF0UL2101DUD,005

Active

12NC: 935298248005

Details

Order

Order from distributors

Operating Features

ParameterValue
Special Features
24-bit Counters, 32-bit OTP, Anti-tearing, Originality Signature

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MF0UL2101DUD,005(935298248005)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.076346178

Quality

Part/12NCSafe Assure Functional Safety
MF0UL2101DUD,005
(935298248005)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MF0UL2101DUD,005
(935298248005)
854232

More about MF0ULX1

NXP® Semiconductors developed the MIFARE Ultralight EV1 MF0ULx1 for use in a contactless smart ticket, smart card, or token in combination with a Proximity Coupling Device (PCD). The MF0ULx1 is designed to work in an ISO/IEC 14443 Type-A compliant environment. The target applications include single trip or limited use tickets in public transport networks, loyalty cards or day passes for events. The MF0ULx1 serves as a replacement for conventional ticketing solutions such as paper tickets, magnetic stripe tickets or coins. It serves as a ticketing counterpart to contactless card families such as MIFARE DESFire® or MIFARE Plus®.

The MIFARE Ultralight EV1 is succeeding the MIFARE Ultralight ticketing IC and is fully functional backward compatible. Its enhanced feature and command set enables more efficient implementations and offers more flexibility in system designs.

The mechanical and electrical specifications of MIFARE Ultralight EV1 are tailored to meet the requirements of inlay and paper ticket manufacturers.

Contactless energy and data transfer

In a MIFARE® system, the MF0ULx1 is connected to a coil with a few turns. The MF0ULx1 fits the TFC.0 (Edmondson) and TFC.1 (ISO) ticket formats.

The MF0ULx1 chip, which features a 17 pF on-chip resonance capacitor, supports both TFC.1 and TFC.0 ticket formats.

Anti-collision

An intelligent anti-collision function allows more than one card to operate in the field simultaneously. The anti-collision algorithm selects each card individually. It ensures that the execution of a transaction with a selected card is performed correctly without interference from another card in the field.

Simple integration and user convenience

The MF0ULx1 is designed for simple integration and user convenience, which allows complete ticketing transactions to be handled in less than 35 ms.

Security

  • Manufacturer programmed 7-byte UID for each device
  • 32-bit user definable One-Time Programmable (OTP) area
  • 3 independent 24-bit one-way counters
  • Field programmable read-only locking function per page (per 2 pages for the extended memory section)
  • ECC-based originality signature
  • 32-bit password protection to prevent unintended memory operations
More