NT2H2421G0DUD Product Information|NXP

Buy Options

NT2H2421G0DUDZ

Active

12NC: 935432277003

Details

Order

Order from distributors

Operating Features

ParameterValue
Wafer Thickness
120 µm
Tamper & Sensing
no
Memory Size (B)
208
ParameterValue
Memory Protection
Mutual
Input capacitance (pF)
50

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NT2H2421G0DUDZ(935432277003)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.1843525824

Quality

Part/12NCSafe Assure Functional Safety
NT2H2421G0DUDZ
(935432277003)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NT2H2421G0DUDZ
(935432277003)
854232

More about NTAG_223_224_DNA

NTAG 223 and 224 DNA ICs are Common Criteria certified security chip solutions, using AES-128 cryptographic protection to support a broad range of NFC-based applications in consumer, healthcare, retail and industrial markets. Products come with Secure Unique NFC (SUN) message authentication to protect tags, making taps unclonable. In addition, mutual authentication can ensure that sensitive data is protected against unauthorized access.

NTAG 223 and 224 DNA ICs are NFC Forum Type 2 Tag and CC EAL3+ certified.