NFC Frontend IC with Integrated Power Management | NXP Semiconductors

PN7220: High-Performance, One-Chip NFC Controller for EMVCo 3.2 and NFC Forum Operation

Roll over image to zoom in

Block Diagram

Choose a diagram:

PN7220

PN7220

PN7220 Supported Architectures

Supported Architectures

Features

Supported NFC Forum modes

  • Reader/writer mode: ISO/IEC 14443-A&B, FeliCa™, MIFARE 1K/4K, NFC Forum type 2/3/4A/4B/5, MIFARE card family, ISO/IEC 15693
  • Card Emulation mode: NFC Forum T4T (ISO/IEC 14443-A)

Contact interface

  • Up to 3 contact-interface slots (with TDA8035)

Flexible host interface

  • Supply voltage: 1.8 or 3.3 V
  • Host interface: I2C (up to 3.4 Mb/s) for 1 CPU connection or I2C and SPI (up to 15 Mb/s) for 2 CPUs
  • IRQ signal for improved synchronization
  • NCI 2.2-compliant protocol

Fast certification

  • Contactless EMVCo 3.2 L1 compliant (analog and digital)
  • NFC Forum compliant (analog and digital), device requirement CR13
  • Supported by the NFC Cockpit Configuration Tool

High-performance NFC controller

  • RF transmitter supply voltage: 2.4 to 5.7 V
  • Max RF driver current with DC/DC active: 350 mA (2 W)
  • Low-power card detection

OS support

  • Android 13

Firmware

  • Firmware updates for easy maintenance

Temperature

  • Temperature range: -40 to +105 °C

Package

  • Standard VFBGA64 package (4.5 x 4.5 mm)

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Application Segment

Read distance [TYP] (mm)

Features

Contactless Identification Standard

Host Interface

Host interface protocol

Supply Voltage [Min to Max] (V)

RF driver supply voltage [min-max] (V)

RF driver current [max](mA)

Max output power (W)

Ambient Operating Temperature (Min to Max) (℃)

Package Dimensions (LxWxZ (mm))

Package Type

Package Termination Count

Active

Android POS, Automotive, Car and Bike Sharing, EV Charging Station, Industrial, Loyalty, Mid to High Infotainment/eCockpit, Smart City, SoftPOS

200

EMVCo, NFC Forum Polling, NFC reader/writer

FeliCa, ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693

I2C, SPI

NCI 2.2

1.8 to 2.5

2.4 - 6

350

2

-40 to 105

4.5 x 4.5 x 0.8

VFBGA64

64

Active

Android POS, Automotive, Car and Bike Sharing, EV Charging Station, Industrial, Loyalty, Mid to High Infotainment/eCockpit, Smart City, SoftPOS

200

ECP, EMVCo, NFC Forum Polling, NFC reader/writer

FeliCa, ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693

I2C, SPI

NCI 2.2

1.8 to 3.5

2.4 - 6

350

2

-40 to 105

4.5 x 4.5 x 0.8

VFBGA64

64

Documentation

Quick reference to our documentation types

1-10 of 21 documents

Compact List

Application Note (10)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

NFC Wireless Charging Communication Receiver Frontend

CRN120

NFC Wireless Charging Communication Receiver Frontend

NFC Wireless Charging Communication Receiver Frontend

CRN120

NFC Wireless Charging Communication Receiver Frontend

View or edit your browsing history