PN7160 | NFC Controller with Integrated Firmware and NCI Interface | NXP Semiconductors

NFC Plug and Play Controller with Integrated Firmware and NCI Interface

Roll over image to zoom in

Block Diagram

PN7160 Block Diagram

PN7160 Block Diagram

Features

Supports All NFC Forum Modes

  • Reader/Writer mode: ISO/IEC A and B, FeliCa, MIFARE 1K, 4K, NFC Forum type 1,2,3,4,5, ISO/IEC 15693
  • Peer to Peer mode: Passive and Active, Initiator and Target
  • Card Emulation mode: NFC Forum type 3 and type 4 (A&B)

Flexible Host Interface

  • Supply voltage 1.8 V or 3.3 V
  • I²C interface or SPI interface
  • NCI 2.0 compliant protocol
  • IRQ signal for improved synchronization

High-Performance NFC Controller

  • RF driver: 2.7 to 5.25 V, 250 mA max
  • Receiver sensitivity 20 mVp-p
  • Fully configurable polling loop with low-power mode
  • Active load modulation and dynamic power control

Standard Packages

  • HVQFN40
  • VFBGA64

Since Android 12, P2P functionality is not included by default in the main package. Moreover, this functionality has never been supported by iOS devices. P2P is slowly removed from the market. At NFC Forum, the P2P functionality is not available for the Reader device class since CR13 and NXP do not expect any significant changes on the defined functionality. For this reason NXP plans to stop the maintenance of the P2P functionality on the NFC Reader products from 2024 onwards. The existing product versions (hardware and supporting software) which include the P2P support will still be available.

The product PN7160, PN7161 is not intended and designed for applications, which require EMVCo3.x analog and digital compliancy. For EMVCo3.x compliant applications, the products PN5180, PN5190 and PN7220 are recommended.

PN7160/61 Configurations

Part Number Specification Control Interface Package
PN7160A1EV/C100 Standard Product I²C VFBGA64
PN7160A1HN/C100 HVQFN40
PN7160B1EV/C100 SPI VFBGA64
PN7160B1HN/C100 HVQFN40
PN7161A1EV/C100 Same as PN7160 + Apple ECP I²C VFBGA64
PN7161A1HN/C100 HVQFN40
PN7161B1EV/C100 SPI VFBGA64
PN7161B1HN/C100 HVQFN40

Buy/Parametrics

8 results

Include 0 NRND

Order

CAD Model

Status

Application Segment

Read distance [TYP] (mm)

Features

Contactless Identification Standard

Host Interface

Host interface protocol

Supply Voltage [Min to Max] (V)

RF driver supply voltage [min-max] (V)

RF driver current [max](mA)

Max output power (W)

Ambient Operating Temperature (Min to Max) (℃)

Package Dimensions (LxWxZ (mm))

Package Type

Package Termination Count

Active

Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board

160

NFC reader/writer, P2P, card emulation

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

I2C

NCI 2.0

2.8 to 5.5

2.7 - 5.25

250

1.25

-30 to 85

4 x 4 x 0.8

VFBGA64

64

Active

Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board

160

NFC reader/writer, P2P, card emulation

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

I2C

NCI 2.0

2.8 to 5.5

2.7 - 5.25

250

1.25

-30 to 85

6 x 6 x 0.85

HVQFN40

40

Active

Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board

160

NFC reader/writer, P2P, card emulation

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

SPI

NCI 2.0

2.8 to 5.5

2.7 - 5.25

250

1.25

-30 to 85

4 x 4 x 0.8

VFBGA64

64

Active

Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board

160

NFC reader/writer, P2P, card emulation

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

SPI

NCI 2.0

2.8 to 5.5

2.7 - 5.25

250

1.25

-30 to 85

6 x 6 x 0.85

HVQFN40

40

Active

Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board

160

ECP, NFC reader/writer, P2P, card emulation

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

I2C

NCI 2.0

2.8 to 5.5

2.7 - 5.25

250

1.25

-30 to 85

4 x 4 x 0.8

VFBGA64

64

Active

Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board

160

Card emulation, ECP, NFC reader/writer, P2P

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

I2C

NCI 2.0

2.8 to 5.5

2.7 - 5.25

250

1.25

-30 to 85

6 x 6 x 0.85

HVQFN40

40

Active

Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board

160

ECP, NFC reader/writer, P2P, card emulation

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

SPI

NCI 2.0

2.8 to 5.5

2.7 - 5.25

250

1.25

-30 to 85

4 x 4 x 0.8

VFBGA64

64

Active

Audio and video conference phone, Broadband Modem and Residential Gateway, Communication Infrastructure, Fitness, Gaming, Healthcare, Industrial, Major Home Appliances, Mobile, Mobile computer, Printer, Smart City, Smart Home, Tablet, Wearable, e-board

160

ECP, NFC reader/writer, P2P, card emulation

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

SPI

NCI 2.0

2.8 to 5.5

2.7 - 5.25

250

1.25

-30 to 85

6 x 6 x 0.85

HVQFN40

40

Documentation

Quick reference to our documentation types.

1-10 of 24 documents

Compact List

Application Note (20)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.