S32K39/37/36 Electrification MCUs | NXP Semiconductors

S32K39/37/36 Microcontrollers for Electrification Applications

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32K39 Microcontrollers

S32K39 Microcontrollers for Electrification Applications

S32K37 Microcontrollers

S32K37 Microcontrollers for Electrification Applications

S32K36 Microcontrollers

S32K36 Microcontrollers for Electrification Applications

S32K39 Family Features

S32K39 Family Features

S32K39/37/36 Software Enablement

S32K39/37x Microcontrollers for Electrification Applications Software Ecosystem

Buy/Parametrics

10 results

Include 0 NRND

Order

CAD Model

Status

Core: Number of cores (SPEC)

Core Type

Lockstep

Operating Frequency [Max] (MHz)

Flash (kB)

RAM (kB)

Serial Communication

GPIO

CAN FD

Number of LIN Channels

Ethernet Type

Human Machine Interface

Security

Timer Features

ADC [Number, bits, channels]

QSPI

FOTA

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

SafeAssure Functional Safety

ASIL Certification

Budgetary Price excluding tax

AEC-Q100 Temperature Range

Active

3

Arm Cortex-M7

Yes

320

4000

704

2 x I²C, 4 x UART, 6 x SPI

209

6

4

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (16 ch), eTPU (16 ch)

4, 12, 84

1

Yes

2.7 to 5.5

-40 to 125

LFBGA289

0.8

ISO 26262

up to ASIL D

1K @ US$10.36

grade 1

Active

3

Arm Cortex-M7

Yes

320

6000

704

2 x I²C, 4 x UART, 6 x SPI

209

6

4

10M

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (16 ch), eTPU (16 ch)

4, 12, 84

1

Yes

2.7 to 5.5

-40 to 125

LFBGA289

0.8

ISO 26262

up to ASIL D

1K @ US$12.30

grade 1

Active

3

Arm Cortex-M7

Yes

320

6000

704

2 x I²C, 4 x UART, 6 x SPI

209

6

4

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (16 ch), eTPU (16 ch)

4, 12, 84

1

Yes

2.7 to 5.5

-40 to 125

LFBGA289

0.8

ISO 26262

up to ASIL D

1K @ US$11.92

grade 1

Active

4

Arm Cortex-M7

Yes

320

6000

800

2 x I²C, 4 x UART, 6 x SPI

209

6

4

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch)

7, 12, 120

1

Yes

2.7 to 5.5

-40 to 125

LFBGA289

0.8

ISO 26262

up to ASIL D

1K @ US$14.45

grade 1

Active

4

Arm Cortex-M7

Yes

320

4000

800

2 x I²C, 4 x UART, 6 x SPI

209

6

4

10M

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch)

7, 12, 120

1

Yes

2.7 to 5.5

-40 to 125

LFBGA289

0.8

ISO 26262

up to ASIL D

1K @ US$12.78

grade 1

Active

4

Arm Cortex-M7

Yes

320

4000

800

2 x I²C, 4 x UART, 6 x SPI

209

6

4

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch)

7, 12, 120

1

Yes

2.7 to 5.5

-40 to 125

LFBGA289

0.8

ISO 26262

up to ASIL D

1K @ US$13.20

grade 1

Active

4

Arm Cortex-M7

Yes

320

6000

800

2 x I²C, 4 x UART, 6 x SPI

209

6

4

10M

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch)

7, 12, 120

1

Yes

2.7 to 5.5

-40 to 125

LFBGA289

0.8

ISO 26262

up to ASIL D

1K @ US$15.59

grade 1

Active

4

Arm Cortex-M7

Yes

320

6000

800

2 x I²C, 4 x UART, 6 x SPI

127

6

4

10M

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch)

7, 12, 120

1

Yes

2.7 to 5.5

-40 to 125

176LQFP-EP

0.5

ISO 26262

up to ASIL D

1K @ US$16.83

grade 1

Active

4

Arm Cortex-M7

Yes

320

6000

800

2 x I²C, 4 x UART, 6 x SPI

209

6

4

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch)

7, 12, 120

1

Yes

2.7 to 5.5

-40 to 125

LFBGA289

0.8

ISO 26262

up to ASIL D

1K @ US$15.18

grade 1

Active

4

Arm Cortex-M7

Yes

320

6000

800

2 x I²C, 4 x UART, 6 x SPI

127

6

4

flexible input/output

HSE_B

BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch)

7, 12, 120

1

Yes

2.7 to 5.5

-40 to 125

176LQFP-EP

0.5

ISO 26262

up to ASIL D

1K @ US$16.42

grade 1

N true 0 PSPS32K39-37-36en 14 Application Note Application Note t789 3 Application Note Software Application Note Software t783 1 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Product Brief Product Brief t532 1 Reference Manual Reference Manual t877 1 Supporting Information Supporting Information t531 1 Training Presentation Training Presentation t878 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 4 English S32K39/37/36 Electrification MCUs Data Sheet. 1711380113451714590412 PSP 2.3 MB None None documents None 1711380113451714590412 /docs/en/data-sheet/S32K39-S32K37-DS.pdf 2258043 /docs/en/data-sheet/S32K39-S32K37-DS.pdf S32K39-S32K37-DS documents N N 2024-03-25 S32K39/37/36 Electrification MCUs Data Sheet /docs/en/data-sheet/S32K39-S32K37-DS.pdf /docs/en/data-sheet/S32K39-S32K37-DS.pdf Data Sheet N 980000996212993340 2024-11-11 pdf N en Jun 14, 2024 980000996212993340 Data Sheet Y N S32K39/37/36 Electrification MCUs Data Sheet Reference Manual Reference Manual 1 2 4.0 English S32K396 is developed to meet the next generation SiC traction inverter requirements and to enable high efficiency, low latency, and system-level BOM cost savings. Because of its versatile architecture, S32K396 is also well suited to address a wide range of xEV applications. 1710866173998705985925 PSP 55.8 MB Registration without Disclaimer None documents Extended 1710866173998705985925 /secured/assets/documents/en/reference-manual/S32K396RM.pdf 55811509 /secured/assets/documents/en/reference-manual/S32K396RM.pdf S32K396RM documents Y N 2024-03-19 S32K39/37/36 Electrification MCUs Reference Manual /webapp/Download?colCode=S32K396RM /secured/assets/documents/en/reference-manual/S32K396RM.pdf Reference Manual N 500633505221135046 2024-12-16 pdf Y en Nov 1, 2024 500633505221135046 Reference Manual Y N S32K39/37/36 Electrification MCUs Reference Manual Application Note Application Note 3 3 2.0 English AN14326SW.zip /docs/en/application-note-software/AN14326SW.zip /docs/en/application-note-software/AN14326SW.zip This application note focuses on the peripheral configuration of the S32K396 motor control, especially the differences from the older platform. First, include a system conceptual description and a control flow diagram. Then, each module configuration is described in detail. 1716578167740701859446 PSP 2.0 MB None None documents Override 1716578167740701859446 /docs/en/application-note/AN14326.pdf 1971513 /docs/en/application-note/AN14326.pdf AN14326 documents N 2024-05-24 AN14326: 3-phase Motor Control Kit with S32K396 Application Note /webapp/Download?colCode=AN14326 /docs/en/application-note/AN14326.pdf Application Note N 645036621402383989 2024-11-04 pdf en Oct 22, 2024 645036621402383989 Application Note Y N AN14326: 3-phase Motor Control Kit with S32K396 Application Note 4 1 Y Chinese This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. 1712940336069736059624zh PSP 194.4 KB None None documents None 1712940336069736059624 /docs/zh/application-note/AN14284.pdf 194428 /docs/zh/application-note/AN14284.pdf AN14284 documents N N 2024-04-12 AN14284: Timing Parameter Tuning for FlexIO Emulated Interface /docs/zh/application-note/AN14284.pdf /docs/zh/application-note/AN14284.pdf Application Note N 645036621402383989 /bundle/AN14284/page/topics/introduction.html 2024-07-08 zh Apr 12, 2024 645036621402383989 Application Note Y N FlexIO模拟接口的时序参数调整 1 Y English https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. 1712940336069736059624 PSP 194.4 KB None None documents None 1712940336069736059624 /docs/en/application-note/AN14284.pdf 194428 /docs/zh/application-note/AN14284.pdf /docs/en/application-note/AN14284.pdf AN14284 documents N N Y 2024-04-12 AN14284: Timing Parameter Tuning for FlexIO Emulated Interface https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf Application Note N 645036621402383989 /bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf 2024-07-08 194.4 KB pdf N en Apr 12, 2024 645036621402383989 Application Note Y N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface 5 0 English MPC574xP to S32K39/S32K37 Migration Guidelines Application Note 1719336276423705661139 PSP 977.7 KB Registration without Disclaimer None documents Extended 1719336276423705661139 /secured/assets/documents/en/application-note/AN13708.pdf 977730 /secured/assets/documents/en/application-note/AN13708.pdf AN13708 documents Y N 2024-06-25 MPC574xP to S32K39/S32K37 Migration Guidelines Application Note /webapp/Download?colCode=AN13708 /secured/assets/documents/en/application-note/AN13708.pdf Application Note N 645036621402383989 2024-11-07 pdf Y en Dec 1, 2022 645036621402383989 Application Note Y N MPC574xP to S32K39/S32K37 Migration Guidelines Application Note User Guide User Guide 1 6 English This page will help guide you through the process of learning about your MCSPTR2AK396. 1732571869173716027068 PSP 1732571869173716027068 GS-MCSPTR2AK396 GS-MCSPTR2AK396 Guide 0 2024-11-25 /document/guide/getting-started-with-the-mcsptr2ak396-automotive-motor-control-kit:GS-MCSPTR2AK396 GS-MCSPTR2AK396 User Guide 132339537837198660 2025-03-24 HTML en Nov 25, 2024 132339537837198660 User Guide Y Getting Started with the MCSPTR2AK396 Automotive Motor Control Kit Application Note Software Application Note Software 1 7 1 English Application note software for AN14284 1713985107620732125378 PSP 1.0 MB None None documents None 1713985107620732125378 /docs/en/application-note-software/AN14284SW.zip 1038723 /docs/en/application-note-software/AN14284SW.zip AN14284SW documents N N 2024-04-24 Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip Application Note Software N 789425793691620447 2024-06-20 zip N en Apr 12, 2024 789425793691620447 Application Note Software Y N Application note software for AN14284 Brochure Brochure 2 8 7.0 Chinese S32K3系列包括可拓展的基于32位Arm Cortex-M7的MCU,具备单核、双核和锁步核配置,最高支持ASIL D级安全标准。 1634658448175698082483zh PSP 3.7 MB None None documents None 1634658448175698082483 /docs/zh/brochure/S32KBRA4.pdf 3671000 /docs/zh/brochure/S32KBRA4.pdf S32KBRA4 documents N N 2021-10-19 S32K3 Arm Cortex-M7-Based Automotive MCUs Brochure /docs/zh/brochure/S32KBRA4.pdf /docs/zh/brochure/S32KBRA4.pdf Brochure N 712453003803778552 2024-12-20 zh Jul 11, 2024 712453003803778552 Brochure Y N S32K3基于Arm® CORTEX®-M7的MCU,简化汽车和工业领域的软件开发 8.0 English The S32K is a scalable family of 32-bit Arm Cortex-based MCUs targeted for general purpose automotive and high-reliability industrial applications. 1634658448175698082483 PSP 3.7 MB None None documents None 1634658448175698082483 /docs/en/brochure/S32KBRA4.pdf 3671000 /docs/en/brochure/S32KBRA4.pdf S32KBRA4 documents N N 2021-10-19 S32K3 Arm Cortex-M7-Based Automotive MCUs Brochure /docs/en/brochure/S32KBRA4.pdf /docs/en/brochure/S32KBRA4.pdf Brochure N 712453003803778552 2024-12-20 pdf N en Dec 20, 2024 712453003803778552 Brochure Y N S32K3 Arm Cortex-M7-Based Automotive MCUs Brochure 9 0 English In this eBook, we will discuss the role of motor control in EVS, its impact in the vehicle functions and NXP´s enablement to design advanced motor control systems that ensure efficiency and safety. 1732814499407711776168 PSP 7.9 MB Registration without Disclaimer None documents Extended 1732814499407711776168 /secured/assets/documents/en/brochure/ADVANCE-MOTOR-CONTROL-EV-EBOOK.pdf 7896944 /secured/assets/documents/en/brochure/ADVANCE-MOTOR-CONTROL-EV-EBOOK.pdf ADVANCE-MOTOR-CONTROL-EV-EBOOK documents Y N 2024-11-28 Mighty Guides eBook: Advanced Motor Control for Modern Electric Vehicles /webapp/Download?colCode=ADVANCE-MOTOR-CONTROL-EV-EBOOK /secured/assets/documents/en/brochure/ADVANCE-MOTOR-CONTROL-EV-EBOOK.pdf Brochure N 712453003803778552 2025-03-03 pdf Y en Nov 26, 2024 712453003803778552 Brochure Y N Mighty Guides eBook: Advanced Motor Control for Modern Electric Vehicles Errata Errata 1 10 4.0 English Mask Set Errata for Mask 1P40E 1714419342736711282269 PSP 189.0 KB Registration without Disclaimer None documents Extended 1714419342736711282269 /secured/assets/documents/en/errata/S32K39_S32K37_1P40E.pdf 188957 /secured/assets/documents/en/errata/S32K39_S32K37_1P40E.pdf S32K39_S32K37_1P40E documents Y N 2024-04-29 S32K396_1P40E Mask Set Errata /webapp/Download?colCode=S32K39_S32K37_1P40E /secured/assets/documents/en/errata/S32K39_S32K37_1P40E.pdf Errata N 155452329886410597 2025-03-03 pdf Y en Jan 29, 2025 155452329886410597 Errata Y N S32K396_1P40E Mask Set Errata Fact Sheet Fact Sheet 1 11 3 English The new NXP Traction Inverter Control Reference targets the upcoming trend of 800 V Silicon Carbide (SiC)-based inverter applications by leveraging the latest generation of NXP high-performance electrification devices. 1699297325360711627091 PSP 480.6 KB None None documents None 1699297325360711627091 /docs/en/fact-sheet/EV-INVERTEGEN3FS.pdf 480571 /docs/en/fact-sheet/EV-INVERTEGEN3FS.pdf EV-INVERTEGEN3FS documents N N 2023-11-06 EV-INVERTERGEN3, EV Traction Inverter Control Reference Design Gen 3 Fact Sheet /docs/en/fact-sheet/EV-INVERTEGEN3FS.pdf /docs/en/fact-sheet/EV-INVERTEGEN3FS.pdf Fact Sheet N 736675474163315314 2025-02-16 pdf N en Feb 13, 2025 736675474163315314 Fact Sheet Y N EV-INVERTERGEN3, EV Traction Inverter Control Reference Design Gen 3 Fact Sheet Product Brief Product Brief 1 12 1.6 Chinese Explaining how the Inter-Platform Communication Framework (IPCF) is a subsystem which enables applications, running on multiple homogenous or heterogenous processing cores, located on the same chip. 1619118406627728686673zh PSP 453.5 KB None None documents None 1619118406627728686673 /docs/zh/product-brief/IPCFPB.pdf 453523 /docs/zh/product-brief/IPCFPB.pdf IPCFPB documents N N 2021-04-22 Inter-Platform Communication Framework (IPCF) Product Brief /docs/zh/product-brief/IPCFPB.pdf /docs/zh/product-brief/IPCFPB.pdf Product Brief N 899114358132306053 2024-02-26 zh Jan 24, 2022 899114358132306053 Product Brief Y N Inter-Platform Communication Framework (IPCF) Product Brief 1.7 English Explaining how the Inter-Platform Communication Framework (IPCF) is a subsystem which enables applications, running on multiple homogenous or heterogenous processing cores, located on the same chip or different chips, running on different operating systems (AUTOSAR, FreeRTOS etc.), to communicate over various transport interfaces (Shared Memory, etc.). 1619118406627728686673 PSP 453.5 KB None None documents None 1619118406627728686673 /docs/en/product-brief/IPCFPB.pdf 453523 /docs/en/product-brief/IPCFPB.pdf IPCFPB documents N N 2021-04-22 Inter-Platform Communication Framework (IPCF) Product Brief /docs/en/product-brief/IPCFPB.pdf /docs/en/product-brief/IPCFPB.pdf Product Brief N 899114358132306053 2024-02-26 pdf N en Mar 3, 2023 899114358132306053 Product Brief Y N Inter-Platform Communication Framework (IPCF) Product Brief Training Presentation Training Presentation 1 13 0 English MCSPTR2AK396 - S32K396 LV MC Kit Training Session 1737156447849711177909 PSP 3.4 MB None None documents Override 1737156447849711177909 /docs/en/training-presentation/TP-S32K396-LV-MC-KIT.pdf 3412990 /docs/en/training-presentation/TP-S32K396-LV-MC-KIT.pdf TP-S32K396-LV-MC-KIT documents N 2025-01-17 MCSPTR2AK396 - S32K396 LV MC Kit Training Session /webapp/Download?colCode=TP-S32K396-LV-MC-KIT /docs/en/training-presentation/TP-S32K396-LV-MC-KIT.pdf Training Presentation N 501713016990820713 2025-01-17 pdf en Jan 17, 2025 501713016990820713 Training Presentation Y N MCSPTR2AK396 - S32K396 LV MC Kit Training Session Supporting Information Supporting Information 1 14 1.0 Chinese 如何申请访问恩智浦MCU和MPU功能安全文档 1687874957668718960250zh PSP 154.3 KB Registration without Disclaimer None documents Extended 1687874957668718960250 /secured/assets/documents/zh/supporting-information/SAFETY-DOC-PROCESS.pdf 154329 /secured/assets/documents/zh/supporting-information/SAFETY-DOC-PROCESS.pdf SAFETY-DOC-PROCESS documents Y N 2023-06-27 How to request the safety documentation Support Information /secured/assets/documents/zh/supporting-information/SAFETY-DOC-PROCESS.pdf https://www.nxp.com.cn/webapp/Download?colCode=SAFETY-DOC-PROCESS&docLang=zh Supporting Information N 371282830530968666 2023-06-27 zh Jun 22, 2023 371282830530968666 Supporting Information Y N 如何申请访问恩智浦MCU和MPU功能安全文档 1.0 English Learn how to request our safety documentation for your products. 1687874957668718960250 PSP 154.3 KB Registration without Disclaimer None documents Extended 1687874957668718960250 /secured/assets/documents/en/supporting-information/SAFETY-DOC-PROCESS.pdf 154329 /secured/assets/documents/en/supporting-information/SAFETY-DOC-PROCESS.pdf SAFETY-DOC-PROCESS documents Y N 2023-06-27 How to request the safety documentation Support Information /webapp/Download?colCode=SAFETY-DOC-PROCESS /secured/assets/documents/en/supporting-information/SAFETY-DOC-PROCESS.pdf Supporting Information N 371282830530968666 2023-06-27 pdf Y en Jun 22, 2023 371282830530968666 Supporting Information Y N How to request the safety documentation Support Information false 0 S32K39-37-36 downloads en true 1 Y PSP Y Y Application Note 3 2024-05-24 Oct 22, 2024 Application Note This application note focuses on the peripheral configuration of the S32K396 motor control, especially the differences from the older platform. First, include a system conceptual description and a control flow diagram. Then, each module configuration is described in detail. /docs/en/application-note/AN14326.pdf documents 2024-11-04 /webapp/Download?colCode=AN14326 645036621402383989 en Override pdf N 2.0 MB AN14326 1716578167740701859446 /docs/en/application-note/AN14326.pdf 1716578167740701859446 PSP 3 None English 1971513 None 645036621402383989 AN14326: 3-phase Motor Control Kit with S32K396 Application Note /docs/en/application-note/AN14326.pdf documents Application Note N Y 2.0 AN14326: 3-phase Motor Control Kit with S32K396 Application Note N 2024-04-12 /bundle/AN14284/page/topics/introduction.html Apr 12, 2024 Application Note This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. /docs/zh/application-note/AN14284.pdf /docs/en/application-note/AN14284.pdf Y documents Y 2024-07-08 https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14284.pdf pdf 194.4 KB N 194.4 KB AN14284 1712940336069736059624 /docs/en/application-note/AN14284.pdf https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html 1712940336069736059624 PSP 4 None English 194428 None 645036621402383989 N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface /docs/en/application-note/AN14284.pdf documents Application Note N Y 1 N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface N 2024-06-25 Dec 1, 2022 Application Note MPC574xP to S32K39/S32K37 Migration Guidelines Application Note /secured/assets/documents/en/application-note/AN13708.pdf documents 2024-11-07 /webapp/Download?colCode=AN13708 645036621402383989 en Extended pdf N 977.7 KB AN13708 1719336276423705661139 /secured/assets/documents/en/application-note/AN13708.pdf 1719336276423705661139 PSP 5 Registration without Disclaimer English 977730 None 645036621402383989 Y MPC574xP to S32K39/S32K37 Migration Guidelines Application Note /secured/assets/documents/en/application-note/AN13708.pdf documents Application Note N Y 0 Y MPC574xP to S32K39/S32K37 Migration Guidelines Application Note N Application Note Software 1 2024-04-24 Apr 12, 2024 Application Note Software Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip documents 2024-06-20 /docs/en/application-note-software/AN14284SW.zip 789425793691620447 en None zip N 1.0 MB AN14284SW 1713985107620732125378 /docs/en/application-note-software/AN14284SW.zip 1713985107620732125378 PSP 7 None English 1038723 None 789425793691620447 N Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip documents Application Note Software N Y 1 N Application note software for AN14284 N Brochure 2 2021-10-19 Dec 20, 2024 Brochure The S32K is a scalable family of 32-bit Arm Cortex-based MCUs targeted for general purpose automotive and high-reliability industrial applications. /docs/en/brochure/S32KBRA4.pdf documents 2024-12-20 /docs/en/brochure/S32KBRA4.pdf 712453003803778552 en None pdf N 3.7 MB S32KBRA4 1634658448175698082483 /docs/en/brochure/S32KBRA4.pdf 1634658448175698082483 PSP 8 None English 3671000 None 712453003803778552 N S32K3 Arm Cortex-M7-Based Automotive MCUs Brochure /docs/en/brochure/S32KBRA4.pdf documents Brochure N Y 8.0 N S32K3 Arm Cortex-M7-Based Automotive MCUs Brochure N 2024-11-28 Nov 26, 2024 Brochure In this eBook, we will discuss the role of motor control in EVS, its impact in the vehicle functions and NXP´s enablement to design advanced motor control systems that ensure efficiency and safety. /secured/assets/documents/en/brochure/ADVANCE-MOTOR-CONTROL-EV-EBOOK.pdf documents 2025-03-03 /webapp/Download?colCode=ADVANCE-MOTOR-CONTROL-EV-EBOOK 712453003803778552 en Extended pdf N 7.9 MB ADVANCE-MOTOR-CONTROL-EV-EBOOK 1732814499407711776168 /secured/assets/documents/en/brochure/ADVANCE-MOTOR-CONTROL-EV-EBOOK.pdf 1732814499407711776168 PSP 9 Registration without Disclaimer English 7896944 None 712453003803778552 Y Mighty Guides eBook: Advanced Motor Control for Modern Electric Vehicles /secured/assets/documents/en/brochure/ADVANCE-MOTOR-CONTROL-EV-EBOOK.pdf documents Brochure N Y 0 Y Mighty Guides eBook: Advanced Motor Control for Modern Electric Vehicles N Data Sheet 1 2024-03-25 Jun 14, 2024 Data Sheet S32K39/37/36 Electrification MCUs Data Sheet. /docs/en/data-sheet/S32K39-S32K37-DS.pdf documents 2024-11-11 /docs/en/data-sheet/S32K39-S32K37-DS.pdf 980000996212993340 en None pdf N 2.3 MB S32K39-S32K37-DS 1711380113451714590412 /docs/en/data-sheet/S32K39-S32K37-DS.pdf 1711380113451714590412 PSP 1 None English 2258043 None 980000996212993340 N S32K39/37/36 Electrification MCUs Data Sheet /docs/en/data-sheet/S32K39-S32K37-DS.pdf documents Data Sheet N Y 4 N S32K39/37/36 Electrification MCUs Data Sheet N Errata 1 2024-04-29 Jan 29, 2025 Errata Mask Set Errata for Mask 1P40E /secured/assets/documents/en/errata/S32K39_S32K37_1P40E.pdf documents 2025-03-03 /webapp/Download?colCode=S32K39_S32K37_1P40E 155452329886410597 en Extended pdf N 189.0 KB S32K39_S32K37_1P40E 1714419342736711282269 /secured/assets/documents/en/errata/S32K39_S32K37_1P40E.pdf 1714419342736711282269 PSP 10 Registration without Disclaimer English 188957 None 155452329886410597 Y S32K396_1P40E Mask Set Errata /secured/assets/documents/en/errata/S32K39_S32K37_1P40E.pdf documents Errata N Y 4.0 Y S32K396_1P40E Mask Set Errata N Fact Sheet 1 2023-11-06 Feb 13, 2025 Fact Sheet The new NXP Traction Inverter Control Reference targets the upcoming trend of 800 V Silicon Carbide (SiC)-based inverter applications by leveraging the latest generation of NXP high-performance electrification devices. /docs/en/fact-sheet/EV-INVERTEGEN3FS.pdf documents 2025-02-16 /docs/en/fact-sheet/EV-INVERTEGEN3FS.pdf 736675474163315314 en None pdf N 480.6 KB EV-INVERTEGEN3FS 1699297325360711627091 /docs/en/fact-sheet/EV-INVERTEGEN3FS.pdf 1699297325360711627091 PSP 11 None English 480571 None 736675474163315314 N EV-INVERTERGEN3, EV Traction Inverter Control Reference Design Gen 3 Fact Sheet /docs/en/fact-sheet/EV-INVERTEGEN3FS.pdf documents Fact Sheet N Y 3 N EV-INVERTERGEN3, EV Traction Inverter Control Reference Design Gen 3 Fact Sheet N Product Brief 1 2021-04-22 Mar 3, 2023 Product Brief Explaining how the Inter-Platform Communication Framework (IPCF) is a subsystem which enables applications, running on multiple homogenous or heterogenous processing cores, located on the same chip or different chips, running on different operating systems (AUTOSAR, FreeRTOS etc.), to communicate over various transport interfaces (Shared Memory, etc.). /docs/en/product-brief/IPCFPB.pdf documents 2024-02-26 /docs/en/product-brief/IPCFPB.pdf 899114358132306053 en None pdf N 453.5 KB IPCFPB 1619118406627728686673 /docs/en/product-brief/IPCFPB.pdf 1619118406627728686673 PSP 12 None English 453523 None 899114358132306053 N Inter-Platform Communication Framework (IPCF) Product Brief /docs/en/product-brief/IPCFPB.pdf documents Product Brief N Y 1.7 N Inter-Platform Communication Framework (IPCF) Product Brief N Reference Manual 1 2024-03-19 Nov 1, 2024 Reference Manual S32K396 is developed to meet the next generation SiC traction inverter requirements and to enable high efficiency, low latency, and system-level BOM cost savings. Because of its versatile architecture, S32K396 is also well suited to address a wide range of xEV applications. /secured/assets/documents/en/reference-manual/S32K396RM.pdf documents 2024-12-16 /webapp/Download?colCode=S32K396RM 500633505221135046 en Extended pdf N 55.8 MB S32K396RM 1710866173998705985925 /secured/assets/documents/en/reference-manual/S32K396RM.pdf 1710866173998705985925 PSP 2 Registration without Disclaimer English 55811509 None 500633505221135046 Y S32K39/37/36 Electrification MCUs Reference Manual /secured/assets/documents/en/reference-manual/S32K396RM.pdf documents Reference Manual N Y 4.0 Y S32K39/37/36 Electrification MCUs Reference Manual N Supporting Information 1 2023-06-27 Jun 22, 2023 Supporting Information Learn how to request our safety documentation for your products. /secured/assets/documents/en/supporting-information/SAFETY-DOC-PROCESS.pdf documents 2023-06-27 /webapp/Download?colCode=SAFETY-DOC-PROCESS 371282830530968666 en Extended pdf N 154.3 KB SAFETY-DOC-PROCESS 1687874957668718960250 /secured/assets/documents/en/supporting-information/SAFETY-DOC-PROCESS.pdf 1687874957668718960250 PSP 14 Registration without Disclaimer English 154329 None 371282830530968666 Y How to request the safety documentation Support Information /secured/assets/documents/en/supporting-information/SAFETY-DOC-PROCESS.pdf documents Supporting Information N Y 1.0 Y How to request the safety documentation Support Information N Training Presentation 1 2025-01-17 Jan 17, 2025 Training Presentation MCSPTR2AK396 - S32K396 LV MC Kit Training Session /docs/en/training-presentation/TP-S32K396-LV-MC-KIT.pdf documents 2025-01-17 /webapp/Download?colCode=TP-S32K396-LV-MC-KIT 501713016990820713 en Override pdf N 3.4 MB TP-S32K396-LV-MC-KIT 1737156447849711177909 /docs/en/training-presentation/TP-S32K396-LV-MC-KIT.pdf 1737156447849711177909 PSP 13 None English 3412990 None 501713016990820713 MCSPTR2AK396 - S32K396 LV MC Kit Training Session /docs/en/training-presentation/TP-S32K396-LV-MC-KIT.pdf documents Training Presentation N Y 0 MCSPTR2AK396 - S32K396 LV MC Kit Training Session N User Guide 1 2024-11-25 Nov 25, 2024 User Guide This page will help guide you through the process of learning about your MCSPTR2AK396. GS-MCSPTR2AK396 Guide 0 2025-03-24 /document/guide/getting-started-with-the-mcsptr2ak396-automotive-motor-control-kit:GS-MCSPTR2AK396 132339537837198660 en HTML GS-MCSPTR2AK396 1732571869173716027068 1732571869173716027068 PSP 6 English 132339537837198660 Getting Started with the MCSPTR2AK396 Automotive Motor Control Kit GS-MCSPTR2AK396 User Guide Y true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Application Note (3)
Application Note Software (1)
Brochure (2)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Product Brief (1)
Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 15 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 7 trainings

Show All