Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, PCI Express, SATA, 1 GB Ethernet, Security, USB | NXP Semiconductors

Low-Power PowerQUICC® II Pro Processor with DDR2, TDM, PCI, PCI Express, SATA, 1 GB Ethernet, Security, USB

Block Diagram

Freescale PowerQUICC MPC8315E Communications Processor Block Diagram

PowerQUICC<sup>&#174;</sup> MPC8315E Communications Processor Block Diagram

Features

  • Core: e300
  • CPU speed: up to 400 MHz
  • L1 cache: 16 KB I/D
  • Memory controller: 16/32-bit DDR/2 up to 266 MHz
  • Local bus: 16-bit w/NAND boot support
  • PCI: 1-32 bit up to 66 MHz (2.3)
  • PCI Express: 2-x1
  • SATA: 2x1 SATA 2.0 w/PHY
  • Ethernet: 2-10/100/1000 RGMII, (R)MII, RTBI, SGMII
  • USB 2.0: one host or device w/PHY
  • TDM: yes
  • Security: MPC8315E version only
  • UART: dual
  • I²C: single
  • Serial peripheral interface: yes
  • Interrupt controller: yes
  • Package: TEPBGA II
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 29 documents

Compact List

Application Note (14)
Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 11 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.