Layerscape® 2088A and 2048A Processors

Click over video to play

Block Diagram

LS2088A Processor Block Diagram

LS2088A Processor Block Diagram

Features

Core Complex

  • Eight 64-bit Cortex-A72 CPUs
    • Up to 2 GHz,
    • Clusters of two cores sharing 1 MB L2 cache
  • 1 MB L3 platform cache
  • Two 64-bit DDR4 SDRAM memory controllers
    • ECC and interleaving support,
    • Up to 2.1 GT/s

Networking Elements

  • Wire Rate I/O processor, featuring:
    • 8x 10 GbE
    • 8x 1 GbE
    • L2 switching on the Ethernet interface
    • XAUI/XFI/KR and SGMII
    • MACSec on up to four 1/10 GbE
  • 2x SATA 3.0
  • 4x PCIe Gen 3 controllers
  • SR-IOV support, Root Complex

Accelerators and Memory Control

  • Accelerated I/O processing (AIOP) at up to 20 Gb/s packet processing
  • 20 Gb/s SEC crypto acceleration
  • 10 Gb/s Pattern Matching Engine
  • 20 Gb/s Data Compression Engine
  • One secondary 32-bit DDR4 memory controller for the accelerated packet processing layer, up to 1.6 GT/s
  • 4 PCIe controllers (Gen3) supporting 1x8, 4x4, 4x2, 4x1 lane configurations

Basic Peripherals and Interconnect

  • Support for hardware virtualization and partitioning enforcement
  • Implements trust architecture combined with TrustZone®
    • Service processor (SP) provides pre-boot initialization and secure-boot capabilities
  • 2x USB 3.0 with PHY
  • Enhanced secure digital host controller
  • Serial peripheral interface (SPI) controller
  • Quad Serial peripheral interface (QSPI) controller
  • Four I2C controllers
  • Two DUARTs
  • Integrated flash controller (IFC 2.0) supporting NAND and NOR flash

Part numbers include: LS2048ASE711B, LS2048ASE7QQB, LS2048ASE7TTB, LS2048ASE7V1B, LS2048ASN711B, LS2048ASN7QQB, LS2048ASN7TTB, LS2048ASN7V1B, LS2048AXE711B, LS2048AXE7TTB, LS2048AXE7V1B, LS2048AXN711B, LS2048AXN7TTB, LS2048AXN7V1B, LS2088ASE711B, LS2088ASE7QQB, LS2088ASE7TTB, LS2088ASE7V1B, LS2088ASN711B, LS2088ASN7QQB, LS2088ASN7TTB, LS2088ASN7V17B, LS2088ASN7V1B, LS2088AXE711B, LS2088AXE7TTB, LS2088AXE7V1B, LS2088AXN711B, LS2088AXN7TTB, LS2088AXN7V17B, LS2088AXN7V1B.

LS20x4A Family Comparison Table

LS2088A LS2048A L2084A LS2044A
A-72 Cores 8 4 8 4
L2 Cache (MB) 4 2 4 2
Packet Processing Accelerator 20Gb/s 20Gb/s No No
L2 Switch Yes Yes Yes Yes

Documentation

Quick reference to our documentation types.

1-5 of 28 documents

Show All

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 18 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Support

What do you need help with?