System Basis Chip Gen2 with High Speed CAN

Roll over image to zoom in

Block Diagram

MC33904 Battery Management Block Diagram

MC33904 Battery Management Block Diagram

Features

Key Features

  • Voltage regulator for MCU, 5.0 V or 3.3 V, part number selectable, with possibility of usage external PNP to extend current capability and share power dissipation
  • Voltage, current and temperature protection
  • Very low quiescent current in low power modes
  • Fully-protected embedded 5.0 V regulator for the CAN driver
  • Multiple under-voltage detections to address various MCU specifications and system operation modes (i.e. cranking)
  • Auxiliary 5.0 V or 3.3 V SPI configurable regulator, for additional ICs, with over-current detection and under-voltage protection
  • MUX output pin for device internal analog signal monitoring and power supply monitoring
  • Advanced SPI, MCU, ECU power supply and critical pins diagnostics and monitoring.
  • Multiple wake-up sources in low-power modes: CAN bus, I/O transition, automatic timer, SPI message and VDD over-current detection.
  • ISO11898-5 high speed CAN interface compatibility for baud rates of 40 kb/s to 1.0 Mb/s

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33904 is included in the 15-year program

Part numbers include: MCZ33904B3EK, MCZ33904B5EK, MCZ33904C3EK, MCZ33904C5EK, MCZ33904D3EK, MCZ33904D5EK.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.