High Voltage ASIL D PMIC for S32N Processor -1 HVBUCK, 5 LVBUCK and 1 LDO

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

FS04 Block Diagram

FS04

Features

Key Features

  • A high-voltage synchronous buck controller, driving external MOSFETs
  • Five buck regulators with internal power stage
  • One low-power linear regulator
  • One Boost regulator with integrated low side switch
  • 64 pins QFN package with exposed pad, 0.5 mm pitch
  • Automotive qualified AEC-Q100 up to Grade 1

Safety Features

  • Functional safety architecture to target ASIL D applications
  • Real-time monitoring, safety mechanisms and diagnostics
  • ABIST and LBIST for latent fault detection

System Features

  • Optimized low-power architecture, 35 uA quiescent in Standby mode with 3 regulators enabled
  • High-Speed I2C interface with up to 3.4 MHz operation
  • Advance thermal monitoring and thermal shutdown protection
  • Advance frequency management, including frequency spread spectrum, slew rate control, manual frequency tuning
  • OTP (One-time programmable) memory for flexible device configuration

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?