S32N55 Vehicle Super-Integration Processor | NXP Semiconductors

S32N55 Vehicle Super-Integration Processor

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

S32N55 Product Features

S32N55 Block Diagram

Features

Processors

  • 16x split-lock Arm® Cortex®-R52 cores operating at up to 1.2 GHz
  • Arm Neonâ„¢ Single Instruction Multiple Data (SIMD) technology
  • Lockstep Arm® Cortex®-M7 System Manager
  • Lockstep Arm Cortex-M7 Communication Manager

Memory

  • 48 MB Platform SRAM, 3 MB System Memory SRAM and 4 MB L2 Cache SRAM
  • 2x channel NVM interface supporting serial, quad and octal NOR memory
  • eMMC 5.1 NAND flash and SD Card/SDIO flash support
  • LPDDR4X flash and LPDDR4X/5/5X DRAM interfaces for memory expansion

Real-Time Applications Integration

  • Full on-chip hardware isolation and virtualization for isolated, mixed-criticality applications
  • Core-to-pin virtual hardware isolation technology supports freedom from interference

Functional Safety

  • System manager, consisting of a lockstep Cortex-M7 processor core, manages functional safety
  • Hardware provides freedom from interference and virtualized Quality of Service (QoS) mechanisms for shared resources
    • Keeps fault impact at the integrated ECU level with local reactions
    • Runtime operating mode, safe stop and reset all controlled individually for each integrated ECU, reducing the number of faults that lead to SoC reset
  • Processor developed according to processes that are certified to ISO 26262 for ASIL D functional safety

Security

  • Integrated hardware security engine (HSE2) for Root of Trust (RoT)
    • Secure boot, security services and key management
  • Public key infrastructure and side-channel attack resistance
  • Distributed security approach to provide increased availability of security services, increased parallelism of security operations, clearer prioritization between tasks and minimizes latency
  • Developed according to cybersecurity processes that are certified to ISO/SAE 21434, UN R155 and also targeted for SESIP Level 2 certification

Communications and Networking

  • Lockstep Arm Cortex-M7 to manage communication traffic
  • CAN Hub virtualizes CAN I/O and allows applications to share the same CAN I/O pins, allows CAN frames to be routed to multiple FlexCAN controllers and offloads CAN-to-CAN routing from the host core
  • 24x CAN FD, 4x CAN XL, 10x LIN and 1x 2-ch FlexRay® interfaces
  • Integrated dual-port Time-Sensitive Networking (TSN) Gigabit Ethernet switch
  • 2x Ethernet MACs each operating from 10 Mbit/s to 2.5 Gbit/s and supporting MII / RMII / RGMII / SGMII / OC-SGMII
  • PCI Express Gen 4 (Root Complex) x1/x2

More

N true 0 PSPS32N55en 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Fact Sheet Fact Sheet 1 1 0 English Discover the main features of the S32N55 Vehicle Super-Integration Processor. 1712608126363700850932 PSP 307.5 KB None None documents None 1712608126363700850932 /docs/en/fact-sheet/S32N55FS.pdf 307548 /docs/en/fact-sheet/S32N55FS.pdf S32N55FS documents N N 2024-04-08 S32N55 Vehicle Super–Integration Processor Fact Sheet /docs/en/fact-sheet/S32N55FS.pdf /docs/en/fact-sheet/S32N55FS.pdf Fact Sheet N 736675474163315314 2024-04-10 pdf N en Apr 10, 2024 736675474163315314 Fact Sheet Y N S32N55 Vehicle Super–Integration Processor Fact Sheet false 0 S32N55 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/S32N55FS.pdf 2024-04-08 1712608126363700850932 PSP 1 Apr 10, 2024 Fact Sheet Discover the main features of the S32N55 Vehicle Super-Integration Processor. None /docs/en/fact-sheet/S32N55FS.pdf English documents 307548 None 736675474163315314 2024-04-10 N /docs/en/fact-sheet/S32N55FS.pdf S32N55 Vehicle Super–Integration Processor Fact Sheet /docs/en/fact-sheet/S32N55FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N S32N55 Vehicle Super–Integration Processor Fact Sheet 307.5 KB S32N55FS N 1712608126363700850932 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Compact List

Hardware

Quick reference to our board types.

3 hardware offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.