TEA2017 Digital Configurable LLC and Multimode PFC Controller | NXP Semiconductors

Digital Configurable LLC and Multimode PFC Controller

Roll over image to zoom in

Block Diagram

Digital Configurable LLC and Multimode PFC Controller

TEA2017AAT Block Diagram

Features

Key Features

  • Complete functionality of LLC and PFC controller in single small-size SO16 package
  • Integrated high-voltage start-up
  • Integrated drivers and high-voltage level shifter (LS)
  • High-side driver directly supplied from the low-side driver output
  • Accurate boost voltage regulation
  • PFC can be configured to operate in:
    • DCM/QR (TEA2017ABT)
    • DCM/QR/CCM (also called mixed mode operation) (TEA2017AAT only)
    • CCM fixed frequency (TEA2017AAT only)
  • Integrated X-capacitor discharge without additional external components
  • Power good function
  • PFC jitter for optimized EMI performance
  • Excellent power factor (PF) and total harmonic distortion (THD), as the PFC current compensates for the input filter current
  • Several parameters can easily be configured during evaluation with use of the graphical user interface (GUI), like:
    • Operating frequencies to be outside the audible area at all operating modes
    • Soft start and soft stop in burst mode, reducing the audible noise
    • Accurate transition levels between operation modes (high-power mode/low-power mode/burst mode)
    • Enabling/disabling the lower power mode

Green Features

  • Valley/zero voltage switching for minimum switching losses
  • Extremely high efficiency from low load to high load
  • Compliant with latest energy-saving standards and directives (Energy Star, EuP)
  • Excellent no-load input power (< 75 mW for TEA2017xxT/TEA2095T combination)

Protection Features

  • Independently configurable levels and timers
  • All protections can independently be set to latched, safe restart, or latched after several attempts to restart
  • Supply undervoltage protection (UVP)
  • Overpower protection (OPP)
  • Internal and external overtemperature protection (OTP)
  • Capacitive mode regulation (CMR)
  • Accurate overvoltage protection (OVP)
  • Overcurrent protection (OCP)
  • Inrush current protection (ICP)
  • Brownin/brownout protection
  • Disable input

More

Improvements of TEA2017AAT/3 vs. TEA2017AAT/2

Product Process Used for the High Voltage Die Features Supporting Information
TEA2017AAT/2 EZHV (Silicon On Insulator) Reference Start-up Behavior Comparison
TEA2017AAT/3 ABCD3HV+ (Silicon On Insulator) Faster Start-up Behavior to comply with the latest Intel ATX 3 specification (§4.3 in Intel ATX Version 3.0 spec → T1: Power-on time)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (1)
Data Sheet (4)
User Manual (6)
Show All

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.