TEA2017DB1580 Product Information|NXP

Buy Options

TEA2017DB1580

Active

12NC: 935428309598

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
TEA2017DB1580(935428309598)
Not Available
Compliant
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
TEA2017DB1580
(935428309598)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA2017DB1580
(935428309598)
847330

More about TEA2017DB1580

The TEA2017DB1580 is a 240 W demo board built around the TEA2017, which includes both the PFC and LLC controller.

The PFC can be configured to operate in DCM/QR, fixed frequency or multimode (DCM/QR/CCM). The input current is shaped such that an optimum THD/PF is reached. The no-load power consumption is below 100 mW and the efficiency can meet the efficiency regulations of Energy Star, the Department of Energy (DoE), the Ecodesign Directive of the European Union, the European Code of Conduct and other guidelines.

The board is on-the-fly digital configurable, which means that the properties of the TEA2017 can be adapted while the circuit is working.