TJA1445 | High-Speed CAN Partial Networking | NXP Semiconductors

CAN FD Transceiver with Partial Networking, CAN FD Data Rates Up to 5 Mbit/s

Roll over image to zoom in

Block Diagram

Choose a diagram:

TJA1445A

TJA1445A Block Diagram

TJA1445B

TJA1445B Block Diagram

Features

General Features

  • ISO 11898-2:2024 parameter sets A-B, SAE J2284-1 to SAE J2284-5 and SAE J1939-14 compliant
  • ISO 26262, ASIL B compliant
  • Partial networking capability through selective wake-up functionality
  • Configurable general-purpose I/O (GPIO) pins (TJA1445B)
  • Direct transmitter on/off control input (TXEN_N) (TJA1445B)
  • Autonomous bus biasing
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Qualified according to AEC-Q100 Grade 1
  • VIO input for interfacing with 1.8 V, 3.3 V to 5 V microcontrollers
  • TJA1445A available in SO14 and HVSON14 package
  • TJA1445B available in a DHVQFN18 package

Predictable and Fail-Safe Behavior

  • Undervoltage detection on all supply pins with defined behavior below the undervoltage thresholds
  • Functionality is guaranteed from the undervoltage detection thresholds up to the maximum limiting voltage values
  • Transceiver disengages from the bus (high-ohmic) when the battery voltage drops below the Off mode threshold
  • Internal biasing of TXD to enable defined fail-safe behavior

Low-Power Management

  • Very low-current Standby and Sleep modes, with local and remote wake-up capability
  • Local wake-up via the WAKE pin
  • Remote wake-up via a wake-up pattern (WUP) or wake-up frame (WUF)
  • Configurable CAN wake-up pattern (dom-rec-dom or dom-rec-dom-rec) according to ISO 11898-2:2024
  • Selective wake-up according to ISO 11898-2:2024

Diagnosis and Protection

  • Overtemperature diagnosis and protection
  • Transmit data (TXD) dominant time-out diagnosis and protection
  • Bus dominant failure diagnosis
  • Cold start diagnosis (first battery connection)
  • High ESD handling capability on the bus pins
  • Bus pins and VBAT protected against automotive transients

More

Buy/Parametrics

3 results

Include 0 NRND

Order

CAD Model

Status

Recommended Orderable Part Number

MCU I/O Interface (V)

CAN Bus Robustness [Min-Max] (V)

Low Power Modes

Package Type

CAN Channels

Product Category

Supply Voltage [Min to Max] (V)

Data Rate [min] kbps

Voltage on bus pins [Min-Max] (V)

VESD IEC on bus pins (+/- kV)

Tvj [max] (℃)

Protection

Wake-Up Pin

Min High Input Levels (V) [Vio]

GPIO

Supported standards

SPLIT Pin

Thermal Resistance (Spec) (℃/W)

Product Application

Active

TJA1445AT/0Z

1.8, 3.3, 5.0

-36 to 40

Sleep Mode with selective wake-up, Standby Mode

SO14

1

CAN FD / High-Speed CAN

4.5 to 5.5

50.0

-36 to 40

-8 to 8

150

Bus dominant timeout, MCU reaction timeout, TXD dominant timeout, overtemperature, undervoltage detection

Y

0.7

ISO 11898-2:2024, ISO 26262, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

85

Automotive, Industrial

Active

TJA1445ATK/0J

1.8, 3.3, 5.0

-36 to 40

Sleep Mode with selective wake-up, Standby Mode

HVSON14

1

CAN FD / High-Speed CAN

4.5 to 5.5

50.0

-36 to 40

-8 to 8

150

Bus dominant timeout, MCU reaction timeout, TXD dominant timeout, overtemperature, undervoltage detection

Y

0.7

ISO 11898-2:2024, ISO 26262, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

71

Automotive, Industrial

Active

TJA1445BHG/0J

1.8, 3.3, 5.0

-36 to 40

Sleep Mode with selective wake-up, Standby Mode

DHVQFN18

1

CAN FD / High-Speed CAN

4.5 to 5.5

50.0

-36 to 40

-8 to 8

150

Bus dominant timeout, MCU reaction timeout, TXD dominant timeout, overtemperature, undervoltage detection

Y

0.7

3

ISO 11898-2:2024, ISO 26262, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

69

Automotive, Industrial

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (1)
Data Sheet (1)
Fact Sheet (1)
White Paper (1)

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.