UJA1161ATK | Self-Supplied High-Speed CAN Transceiver | NXP Semiconductors

Self-Supplied High-Speed CAN Transceiver with Standby Mode

See product image

Block Diagram

UJA1161ATK CAN Transceiver Block Diagram

UJA1161ATK CAN Transceiver Block Diagram

Features

General

  • Designed for automotive applications self-supplied ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant high-speed CAN transceiver with Standby mode
  • Hardware and software compatible with the UJA116x product family and with improved EMC performance
  • ±8 kV ESD protection, according to the Human Body Model (HBM) on the CAN bus pins
  • ±6 kV ESD protection, according to IEC TS 62228 on the CAN bus pins and on pin BAT
  • CAN bus pins short-circuit proof to ±58 V
  • Battery and CAN bus pins are protected against automotive transients according to with ISO 7637-3

CAN transceiver

  • High-speed CAN transceiver supporting CAN FD active communication up to 5 Mbit/s in the CAN FD data field
  • Autonomous bus biasing according to ISO 11898-6
  • Remote wake-up capability via standard CAN wake-up pattern

Integrated CAN supply regulator (VBUF)

  • Integrated 5 V voltage regulator to supply the CAN transceiver
  • VIO input allows for direct interfacing with 3.3 V to 5 V microcontrollers

System control features

  • Standby mode featuring very low supply current (mode control via STBN pin)
  • Transmit data (TXD) dominant time-out function

Comparison Table

Features
Orderable Type Standby Mode Sleep Mode VIO LDO (5 V) SPI Watchdog INH External 5 V Supply Partial Networking CAN FD Active CAN FD Passive
UJA1161ATK/0 X Internally used as self-supplied CAN 5 Mbps
UJA1162ATK/0 X X X Internally used as self-supplied CAN INH 5 Mbps
UJA1163ATK/0 X 100 mA 5 Mbps
UJA1164ATK/0 X 100 mA X X 5 Mbps
UJA1166ATK/0 X X X 100 mA INH 5 Mbps
UJA1167ATK/0 X X 100 mA X X INH 5 Mbps
UJA1167ATK/X/0 X X 70 mA X X 5 V/ 30 mA 5 Mbps
UJA1168ATK/0 X X 100 mA X X INH X 5 Mbps
UJA1168ATK/X/0 X X 70 mA X X 5 V/ 30 mA X 5 Mbps
UJA1168ATK/F/0 X X 100 mA X X INH X 5 Mbps X
UJA1168ATK/XF/0 X X 70 mA X X 5 V/ 30 mA X 5 Mbps X

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Recommended Orderable Part Number

CAN Bus Robustness [Min-Max] (V)

Low Power Modes

Package Type

CAN Channels

Product Category

Supply Voltage [Min to Max] (V)

Voltage on bus pins [Min-Max] (V)

Protection

Wake-Up Pin

Thermal Resistance (Spec) (℃/W)

Active

UJA1161ATK/0Z

-58 to 58

Self-supplied CAN, Standby Mode

HVSON14

1

CAN FD / High-Speed CAN

4.5 to 28

-58 to 58

TXD dominant timeout, overtemperature, undervoltage detection

N

60

N true 0 PSPUJA1161ATKen 4 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 1 1 UJA1161ATK 1.0 English UJA1161A, Self-supplied high-speed CAN transceiver with Standby mode 1568992110332741275625 PSP 414.3 KB None None documents None 1568992110332741275625 /docs/en/data-sheet/UJA1161A.pdf 414322 /docs/en/data-sheet/UJA1161A.pdf UJA1161A documents N N 2019-09-20 UJA1161A, Self-supplied high-speed CAN transceiver with Standby mode /docs/en/data-sheet/UJA1161A.pdf /docs/en/data-sheet/UJA1161A.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Aug 23, 2019 980000996212993340 Data Sheet Y N UJA1161A, Self-supplied high-speed CAN transceiver with Standby mode Fact Sheet Fact Sheet 1 2 1 English 1575479564079729500375 PSP 286.6 KB None None documents None 1575479564079729500375 /docs/en/fact-sheet/UA116XAFAMA4FS.pdf 286605 /docs/en/fact-sheet/UA116XAFAMA4FS.pdf UA116XAFAMA4FS documents N N 2019-12-04 UJA116xA Mini HS-CAN System Basis Chip Family - Fact Sheet /docs/en/fact-sheet/UA116XAFAMA4FS.pdf /docs/en/fact-sheet/UA116XAFAMA4FS.pdf Fact Sheet N 736675474163315314 2024-01-23 pdf N en Feb 11, 2020 736675474163315314 Fact Sheet Y N UJA116xA Mini HS-CAN System Basis Chip Family - Fact Sheet Package Information Package Information 1 3 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals Packing Information Packing Information 1 4 1.1 English 1442131820206710980308 PSP 158.0 KB None None documents None 1442131820206710980308 /docs/en/packing/SOT1086-2_431.pdf 158020 /docs/en/packing/SOT1086-2_431.pdf SOT1086-2_431 documents N N 2015-06-26 HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation /docs/en/packing/SOT1086-2_431.pdf /docs/en/packing/SOT1086-2_431.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en Jun 26, 2015 145666923842250347 Packing Information Y N HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation false 0 UJA1161ATK downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/UJA1161A.pdf 2019-09-20 1568992110332741275625 PSP 1 Aug 23, 2019 Data Sheet UJA1161A, Self-supplied high-speed CAN transceiver with Standby mode None /docs/en/data-sheet/UJA1161A.pdf English documents 414322 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/UJA1161A.pdf UJA1161A, Self-supplied high-speed CAN transceiver with Standby mode /docs/en/data-sheet/UJA1161A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N UJA1161A, Self-supplied high-speed CAN transceiver with Standby mode UJA1161ATK 414.3 KB UJA1161A N 1568992110332741275625 Fact Sheet 1 /docs/en/fact-sheet/UA116XAFAMA4FS.pdf 2019-12-04 1575479564079729500375 PSP 2 Feb 11, 2020 Fact Sheet None /docs/en/fact-sheet/UA116XAFAMA4FS.pdf English documents 286605 None 736675474163315314 2024-01-23 N /docs/en/fact-sheet/UA116XAFAMA4FS.pdf UJA116xA Mini HS-CAN System Basis Chip Family - Fact Sheet /docs/en/fact-sheet/UA116XAFAMA4FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N UJA116xA Mini HS-CAN System Basis Chip Family - Fact Sheet 286.6 KB UA116XAFAMA4FS N 1575479564079729500375 Package Information 1 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 3 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 Packing Information 1 /docs/en/packing/SOT1086-2_431.pdf 2015-06-26 1442131820206710980308 PSP 4 Jun 26, 2015 Packing Information None /docs/en/packing/SOT1086-2_431.pdf English documents 158020 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1086-2_431.pdf HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation /docs/en/packing/SOT1086-2_431.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.1 N N HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation 158.0 KB SOT1086-2_431 N 1442131820206710980308 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?