TJA1466 CAN SIC partial networking with Advanced System Monitoring | NXP Semiconductors

CAN SIC Transceiver with Partial Networking and Advanced System Monitoring, CAN FD Data Rates Up to 8 Mbit/s

Roll over image to zoom in

Block Diagram

TJA1466

TJA1466 Block Diagram

Features

General

  • ISO 11898-2:2024 parameter sets A-C, SAE J2284-1 to SAE J2284-5 and SAE J1939-14 compliant
  • ISO 26262, ASIL B compliant
  • Partial networking capability through selective wake-up functionality
  • Q&A watchdog with window and timeout modes
  • Configurable general-purpose I/O (GPIO) pins
  • CAN signal improvement capability as defined in ISO 11898-2:2024 parameter set C to significantly reduce signal ringing effects on a network
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Qualified according to AEC-Q100 Grade 1
  • VIO input for interfacing with 1.8 V, 3.3 V to 5 V microcontrollers
  • Available in DHVQFN18 package

Predictable and Fail-Safe Behavior

  • Undervoltage detection on all supply pins with defined behavior below the undervoltage thresholds
  • Functionality guaranteed from the undervoltage detection thresholds up to the maximum limiting voltage values
  • Transceiver disengages from the bus (high-ohmic) when the battery voltage drops below the Off mode threshold
  • Internal biasing of TXD to enable defined fail-safe behavior
  • Dedicated failsafe pin, configurable for limp-home or failsafe output functionalitys
  • Dedicated reset pin for triggering and detecting reset events

Low-Power Management

  • Very low-current Standby and Sleep modes, with local and remote wake-up capability
  • Local wake-up via the WAKE pin
  • Remote wake-up via a wake-up pattern (WUP) or wake-up frame (WUF)
  • Configurable CAN wake-up pattern (dom-rec-dom or dom-rec-dom-rec) according to ISO 11898-2:2024
  • Selective wake-up according to ISO 11898-2:2024

Diagnosis and Protection

  • Overtemperature diagnosis and protection
  • Overvoltage detection with defined behavior on VIO supply pin
  • Transmit data (TXD) dominant time-out diagnosis and protection
  • Bus dominant failure diagnosis
  • Cold start diagnosis (first battery connection)
  • High ESD handling capability on the bus pins
  • Bus pins and VBAT protected against automotive transients

More

Buy/Parametrics










































































































N true 0 PSPTJA1466en 4 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 1 1 1.0 English CAN SIC transceiver with partial networking and advanced system monitoring 1733778911013733178823 PSP 1.3 MB None None documents None 1733778911013733178823 /docs/en/data-sheet/TJA1466.pdf 1284587 /docs/en/data-sheet/TJA1466.pdf TJA1466 documents N N 2024-12-09 TJA1466, CAN SIC Transceiver with Partial Networking and Advanced System Monitoring Data Sheet /docs/en/data-sheet/TJA1466.pdf /docs/en/data-sheet/TJA1466.pdf Data Sheet N 980000996212993340 2024-12-10 pdf N en Dec 9, 2024 980000996212993340 Data Sheet Y N TJA1466, CAN SIC Transceiver with Partial Networking and Advanced System Monitoring Data Sheet Application Note Application Note 1 2 1.0 English This application note covers hardware and software application aspects of the TJA1446 and TJA1466 CAN transceivers for automotive applications. It assumes that the reader is familiar with the TJA1446 and TJA1466 data sheets, which describe the functionality of these devices. 1733771900512677885129 PSP 523.7 KB None None documents None 1733771900512677885129 /docs/en/application-note/AN14452.pdf 523651 /docs/en/application-note/AN14452.pdf AN14452 documents N N 2024-12-09 AN14452, TJA1446, TJA1466 Application Note /docs/en/application-note/AN14452.pdf /docs/en/application-note/AN14452.pdf Application Note N 645036621402383989 2024-12-09 pdf N en Nov 18, 2024 645036621402383989 Application Note Y N AN14452, TJA1446, TJA1466 Application Note Fact Sheet Fact Sheet 1 3 0 English TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet 1695831330693711780567 PSP 189.3 KB None None documents None 1695831330693711780567 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf 189340 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf TJA14XXCANFDFS documents N N 2023-09-27 TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet /docs/en/fact-sheet/TJA14XXCANFDFS.pdf /docs/en/fact-sheet/TJA14XXCANFDFS.pdf Fact Sheet N 736675474163315314 2025-03-07 pdf N en Mar 7, 2025 736675474163315314 Fact Sheet Y N TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet White Paper White Paper 1 4 0 Chinese The CAN Partial Networking with Signal Improvement (CAN SIC) are designed to achieve high performance and cost efficiency for the Software-Defined Electric Vehicle (SDEV). 1717018104220708094394zh PSP 198.5 KB Registration without Disclaimer None documents Extended 1717018104220708094394 /secured/assets/documents/zh/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf 198480 /secured/assets/documents/zh/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf POWER-OF-CAN-PARTIAL-NETWORKING-SDE-VEHICLES-WP documents Y N 2024-05-29 The Power of CAN Partial Networking in Software-Defined Electric Vehicles /secured/assets/documents/zh/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf https://www.nxp.com.cn/webapp/Download?colCode=POWER-OF-CAN-PARTIAL-NETWORKING-SDE-VEHICLES-WP&docLang=zh White Paper N 918633085541740938 2024-11-26 zh May 29, 2024 918633085541740938 White Paper Y N The Power of CAN Partial Networking in Software-Defined Electric Vehicles 0 English The CAN Partial Networking with Signal Improvement (CAN SIC) are designed to achieve high performance and cost efficiency for the Software-Defined Electric Vehicle (SDEV). 1717018104220708094394 PSP 198.5 KB Registration without Disclaimer None documents Extended 1717018104220708094394 /secured/assets/documents/en/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf 198480 /secured/assets/documents/en/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf POWER-OF-CAN-PARTIAL-NETWORKING-SDE-VEHICLES-WP documents Y N 2024-05-29 The Power of CAN Partial Networking in Software-Defined Electric Vehicles /webapp/Download?colCode=POWER-OF-CAN-PARTIAL-NETWORKING-SDE-VEHICLES-WP /secured/assets/documents/en/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf White Paper N 918633085541740938 2024-11-26 pdf Y en May 29, 2024 918633085541740938 White Paper Y N The Power of CAN Partial Networking in Software-Defined Electric Vehicles false 0 TJA1466 downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN14452.pdf 2024-12-09 1733771900512677885129 PSP 2 Nov 18, 2024 Application Note This application note covers hardware and software application aspects of the TJA1446 and TJA1466 CAN transceivers for automotive applications. It assumes that the reader is familiar with the TJA1446 and TJA1466 data sheets, which describe the functionality of these devices. None /docs/en/application-note/AN14452.pdf English documents 523651 None 645036621402383989 2024-12-09 N /docs/en/application-note/AN14452.pdf AN14452, TJA1446, TJA1466 Application Note /docs/en/application-note/AN14452.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN14452, TJA1446, TJA1466 Application Note 523.7 KB AN14452 N 1733771900512677885129 Data Sheet 1 /docs/en/data-sheet/TJA1466.pdf 2024-12-09 1733778911013733178823 PSP 1 Dec 9, 2024 Data Sheet CAN SIC transceiver with partial networking and advanced system monitoring None /docs/en/data-sheet/TJA1466.pdf English documents 1284587 None 980000996212993340 2024-12-10 N /docs/en/data-sheet/TJA1466.pdf TJA1466, CAN SIC Transceiver with Partial Networking and Advanced System Monitoring Data Sheet /docs/en/data-sheet/TJA1466.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N TJA1466, CAN SIC Transceiver with Partial Networking and Advanced System Monitoring Data Sheet 1.3 MB TJA1466 N 1733778911013733178823 Fact Sheet 1 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf 2023-09-27 1695831330693711780567 PSP 3 Mar 7, 2025 Fact Sheet TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet None /docs/en/fact-sheet/TJA14XXCANFDFS.pdf English documents 189340 None 736675474163315314 2025-03-07 N /docs/en/fact-sheet/TJA14XXCANFDFS.pdf TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet /docs/en/fact-sheet/TJA14XXCANFDFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet 189.3 KB TJA14XXCANFDFS N 1695831330693711780567 White Paper 1 /secured/assets/documents/en/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf 2024-05-29 1717018104220708094394 PSP 4 May 29, 2024 White Paper The CAN Partial Networking with Signal Improvement (CAN SIC) are designed to achieve high performance and cost efficiency for the Software-Defined Electric Vehicle (SDEV). Registration without Disclaimer /secured/assets/documents/en/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf English documents 198480 None 918633085541740938 2024-11-26 Y /webapp/Download?colCode=POWER-OF-CAN-PARTIAL-NETWORKING-SDE-VEHICLES-WP The Power of CAN Partial Networking in Software-Defined Electric Vehicles /secured/assets/documents/en/white-paper/Power-of-CAN-Partial-Networking-SDE-Vehicles.pdf documents 918633085541740938 White Paper N en Extended Y pdf 0 Y N The Power of CAN Partial Networking in Software-Defined Electric Vehicles 198.5 KB POWER-OF-CAN-PARTIAL-NETWORKING-SDE-VEHICLES-WP N 1717018104220708094394 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (1)
Data Sheet (1)
Fact Sheet (1)
White Paper (1)

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

  • Software Development Resources

    S32K1 CANTRCV TJA14XX Software

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history