TJA1463 | CAN SIC Transceiver with Sleep Mode | NXP Semiconductors

CAN Signal Improvement Capability Transceiver with Sleep Mode

Roll over image to zoom in

Block Diagram

TJA1463

TJA1463 Block Diagram

Features

General Features

  • ISO 11898-2:2024, SAE J2284-1 to SAE J2284-5 and SAE J1939-14 compliant
  • CAN FD communication up to 8 Mbit/s
  • VIO input for interfacing with 3.3 V to 5 V microcontrollers
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Qualified according to AEC-Q100 grade 1
  • Available in SO14 package and leadless HVSON14 package

Signal Improvement

  • Implements CAN signal improvement capability as defined in CiA 601-4 to significantly reduce signal ringing effects on a network
  • Tighter bit timing symmetry performance allowing more time to reduce signal ringing

Predictable and Fail-Safe Behavior

  • Undervoltage detection with defined handling on all supply pins
  • Full functionality guaranteed from the undervoltage detection thresholds up to the maximum limiting voltage values
  • Defined behavior below the undervoltage detection thresholds
  • Transceiver disengages from the bus (high-ohmic) when the supply voltage drops below the Off mode threshold
  • Internal biasing of TXD and mode selection input pins, to enable defined fail-safe behavior

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

MCU I/O Interface (V)

Low Power Modes

Package Type

CAN Channels

Product Category

Supply Voltage [Min to Max] (V)

Input Voltage [Min - Max] (V)

Data Rate [max] kbps

Voltage on bus pins [Min-Max] (V)

VESD IEC on bus pins (+/- kV)

Junction Temperature (Max) (℃)

Protection

Wake-Up Pin

Min High Input Levels (V) [Vio]

Number of pins

Supported standards

SPLIT Pin

Thermal Resistance (Spec) (℃/W)

Product Application

Active

3.3, 5.0

Sleep Mode, Standby Mode

SO14

1

CAN FD, CAN Signal Improvement

4.5 to 5.5

8000.0

-36 to 40

-6 to 6

150

Gap-Free Operation, TXD dominant timeout, overtemperature detection, undervoltage detection

Y

0.7

14

CiA 601-4, ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

74

Automotive, Industrial

Active

3.3, 5.0

Sleep Mode, Standby Mode

HVSON14

1

CAN FD, CAN Signal Improvement

4.5 to 5.5

8000.0

-36 to 40

-6 to 6

150

Gap-Free Operation, TXD dominant timeout, overtemperature detection, undervoltage detection

Y

0.7

14

CiA 601-4, ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

74

Automotive, Industrial

N true 0 PSPTJA1463en 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 3.0 English The TJA1463 is a member of the TJA146x family of transceivers that provide an interface between a Controller Area Network (CAN) or CAN FD (Flexible Data rate) protocol controller and the physical two-wire CAN bus. 1602872006998696309291 PSP 495.0 KB None None documents None 1602872006998696309291 /docs/en/data-sheet/TJA1463.pdf 494958 /docs/en/data-sheet/TJA1463.pdf TJA1463 documents N N 2020-10-16 TJA1463 CAN FD Signal Improvement Transceiver with Sleep Mode - Data Sheet /docs/en/data-sheet/TJA1463.pdf /docs/en/data-sheet/TJA1463.pdf Data Sheet N 980000996212993340 2025-03-12 pdf N en Feb 12, 2025 980000996212993340 Data Sheet Y N TJA1463 CAN FD Signal Improvement Transceiver with Sleep Mode - Data Sheet false 0 TJA1463 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/TJA1463.pdf 2020-10-16 1602872006998696309291 PSP 1 Feb 12, 2025 Data Sheet The TJA1463 is a member of the TJA146x family of transceivers that provide an interface between a Controller Area Network (CAN) or CAN FD (Flexible Data rate) protocol controller and the physical two-wire CAN bus. None /docs/en/data-sheet/TJA1463.pdf English documents 494958 None 980000996212993340 2025-03-12 N /docs/en/data-sheet/TJA1463.pdf TJA1463 CAN FD Signal Improvement Transceiver with Sleep Mode - Data Sheet /docs/en/data-sheet/TJA1463.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.0 N N TJA1463 CAN FD Signal Improvement Transceiver with Sleep Mode - Data Sheet 495.0 KB TJA1463 N 1602872006998696309291 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Design Files

Hardware

Quick reference to our board types.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history