Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVSON14: plastic, thermal enhanced very thin small outline package; no leads; 14 terminals, 0.65 mm pitch, 4.5 mm x 3 mm x 0.85 mm body
12NC: 935389371431
Details
Parameter | Value |
---|---|
MCU I/O Interface (V) | 3.3, 5.0 |
Low Power Modes | Sleep Mode, Standby Mode |
CAN Channels | 1 |
Product Category | CAN FD, CAN Signal Improvement |
Supply Voltage [Min to Max] (V) | 4.5 to 5.5 |
Input Voltage [Min - Max] (V) | 4.5 to 28 |
Data Rate [max] kbps | 8000.0 |
Voltage on bus pins [Min-Max] (V) | -36 to 40 |
VESD IEC on bus pins (+/- kV) | -6 to 6 |
Parameter | Value |
---|---|
Junction Temperature (Max) (℃) | 150 |
Protection | Gap-Free Operation, TXD dominant timeout, overtemperature detection, undervoltage detection |
Wake-Up Pin | Y |
Min High Input Levels (V) [Vio] | 0.7 |
Number of pins | 14 |
Supported standards | CiA 601-4, ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 |
SPLIT Pin | N |
Thermal Resistance (Spec) (℃/W) | 74 |
Product Application | Automotive, Industrial |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1463ATK/0Z(935389371431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 36.64 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
TJA1463ATK/0Z (935389371431) | Quality Managed | 1 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TJA1463ATK/0Z (935389371431) | 854239 |
The TJA1463 CAN signal improvement capability (SIC) transceiver with sleep mode is part of the TJA146x transceiver family that implements CAN SIC as defined in ISO 11898-2:2024 . By meeting the CAN physical layer as defined in ISO 11898-2:2024 and SAE J2284-(1-5), the TJA1463 is fully interoperable with high-speed classical CAN and CAN FD.
CAN signal improvement significantly reduces signal ringing on a network, allowing reliable CAN FD communication to function at 5 Mbit/s in larger topologies. In addition, the TJA1462 features a much tighter bit timing symmetry performance to enable CAN FD communication up to 8 Mbit/s.
The TJA1463 is backwards compatible and a drop-in replacement for classical CAN and CAN FD transceivers, such as NXPs TJA1043 and TJA1443.