PowerQUICC® II Pro Processor with DDR2, PCI, PCI Express, 1 GB Ethernet, USB, Security | NXP Semiconductors

PowerQUICC® II Pro Processor with DDR2, PCI, PCI Express, 1 GB Ethernet, USB, Security

  • This page contains information on a product that is not recommended for new designs.

Block Diagram

NXP PowerQUICC MPC837XE Communications Processor Block Diagram

PowerQUICC<sup>&#174;</sup> MPC837XE Communications Processor Block Diagram

Features

  • Integrated x2 PCI Express® for high I/O connectivity.
  • Dual (GbE) controllers with SGMII interface for lower pin count than parallel interfaces.
  • High system performance with Power Architecture e300 core that can achieve up to 800 MHz
  • Security to support encryption algorithms (such as AES and DES/3DES)
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Comparison Table

MPC837xE Family Comparison

MPC8379E MPC8378E MPC8377E
External Bus Interface PCI PCI
PCI-Express
PCI
PCI-Express
Cache 32 KB 32 KB 32 KB
Core: Type e300 e300 e300
External Memory Supported DDR1
DDR2
EPROM
FLASH
SDRAM
DRAM
DDR1
DDR2
EPROM
FLASH
SDRAM
DRAM
DDR1
DDR2
EPROM
FLASH
SDRAM
DRAM
USB features USB 2.0 USB 2.0 USB 2.0
Ethernet Type 1GBaseT
MII
1GBaseT
MII
1GBaseT
MII
Security 3 3 3
Package Description and Diagram PBGA-PGE 689 31SQ1.25P1 PBGA-PGE 689 31SQ1.25P1 PBGA-PGE 689 31SQ1.25P1 Hardware / Software / Tech Support Bundle

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 28 documents

Compact List

Application Note (13)
Show All

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 7 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.