Kinetis K28 150 MHz|Arm® Cortex®-M4|32-bit USB MCUs | NXP Semiconductors

Kinetis® K28-150 MHz, 2x USB, Core Voltage Bypass, 2MB Flash, 1MB SRAM MCUs based on Arm® Cortex®-M4

More

Block Diagram

Kinetis K27/K28 USB MCUs Block Diagram

Kinetis K27/K28 USB MCUs Block Diagram

Features

Performance

  • 150 MHz (max) Cortex-M4 with DSP instructions and Single Precision Floating Point unit (FPU)
  • 32-channel DMA with asynchronous support in Stop mode
  • Crossbar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth

Ultra-Low-Power

  • Active run power core consumption @120Mhz: <258 µA/MH (TYP) (@25C) running from internal flash
  • Static power consumption down to <14µA with full 1MB SRAM retention and <6 µS wakeup
  • Lowest static mode down to 254 nA (VLLS0)

Memory

  • 2 MB dual bank embedded program flash
  • 1 MB of SRAM
  • 8 KB I/D Cache + 8 KB System Cache
  • 32-bit SDRAM controller
  • QuadSPI interface with eXecution-In-Place (XiP)

Mixed-Signal Capability

  • 16-bit SAR ADC: Up to 18ch Single-Ended / 3ch Differential
  • 12-bit DAC
  • Two analog comparators (CMP) containing a 6-bit DAC and programmable reference input
  • 1.2V Analog voltage reference

Timing and Control

  • One 4 ch-Periodic interrupt timer
  • Two 16-bit low-power timer PWM modules
  • Two 8-ch motor control/general purpose/PWM timers
  • Two 2-ch quadrature decoder/general purpose timers
  • Real-time clock with independent 3.6 V power domain
  • Programmable delay block

Human-Machine Interface (HMI)

  • 32-ch Programmable module (FlexIO) to emulate various serial, parallel or custom interfaces

Connectivity and Communications

  • Dual USB Controllers: High-Speed (HS) w/ integrated HS PHY + crystal-less Full-Speed (FS) operations
  • Five Low Power UART (LPUART) modules
  • Two I2S modules for audio system interfacing and four I2C modules
  • Four SPI modules (One supports up to 40 Mbps)
  • 32-ch Programmable module (FlexIO) to emulate various serial, parallel or custom interfaces
  • Secure Digital Host Controller (SDHC)

Reliability, Safety and Security

  • Cyclic redundancy check (CRC) engine validates memory contents and communication data, increasing system reliability
  • True random number generator (TRNG)
  • Memory Mapped Crypto Acceleration Unit (MMCAU): 256-bit DES, AES, SHA accelerator

More

Comparison Table

Kinetis MCU sub-family Part # Mask Set Flash SRAM PMC w/ Core Voltage BypassPackages Development board
K28 MK28FN2M0ACAU15R 3N96T
(recommended)
2 MB 1 MB Yes210 WLCSPFRDM-K28F
MK28FN2M0AVMI15 169 MAPBGA
MK28FN2M0CAU15R 2N96T 210 WLCSP
MK28FN2M0VMI15 169 MAPBGA
K27 MK27FN2M0AVMI15 3N96T
(recommended)
No 169 MABPGA
MK27FN2M0VMI15 2N96T

Buy/Parametrics

3 results

Include 2 NRND

Order

CAD Model

Status

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

UART

SPI

I2C

USB Controllers

GPIO

ADC (16 bit)

16-bit PWM

16-bit Timer

32-bit Timer

Other analog blocks

Security

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Package Type

Package Termination Count

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Ambient Operating Temperature (Min to Max) (℃)

Active

Arm Cortex-M4

150

1024

120

5

4

4

2

24

25

5

comparator, voltage reference

CRC, RNG

1.71

3.6

WLCSP210

210

6.94 x 6.94 x 0.56

0.4

-40 to 85

Active

Arm Cortex-M4

150

1024

2048

5

4

4

2

2

24

CRC, RNG

1.71

3.6

-40 to 85

Active

Arm Cortex-M4

150

1024

2048

5

4

4

2

120

1

24

CRC, RNG

1.71

3.6

LFBGA169

169

9 x 9 x 1.28

0.65

-40 to 105

Documentation

Quick reference to our documentation types.

1-10 of 60 documents

Compact List

Application Note (42)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 12 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings

Recently viewed products

There are no recently viewed products to display.