MK28FN2M0AVMI15 Product Information|NXP

Features


Kinetis® K28-150 MHz, 2x USB, Core Voltage Bypass, 2MB Flash, 1MB SRAM MCUs based on Arm® Cortex®-M4

Package


LFBGA169: LFBGA169, plastic, low profile fine-pitch ball grid array; 169 balls; 0.65 mm pitch; 9 mm x 9 mm x 1.11 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
150
SRAM (kB)
1024
Flash (kB)
2048
UART
5
SPI
4
I2C
4
USB Controllers
2
ParameterValue
GPIO
120
ADC (16 bit)
1
16-bit PWM
24
Security
CRC, RNG
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK28FN2M0AVMI15(935360415557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
0.001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK28FN2M0AVMI15
(935360415557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK28FN2M0AVMI15
(935360415557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK28FN2M0AVMI15
(935360415557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK28FN2M0AVMI15
(935360415557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK28FN2M0AVMI15
(935360415557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K28_150

The Kinetis K28 USB Arm® Cortex®-M4 MCUs target applications requiring processing efficiency and extra-large embedded memory with 2 MB Flash and 1 MB SRAM. This microcontroller sub-family is:

  • Highly integrated with two I2S interfaces, two USB Controllers (High-Speed with integrated High-Speed PHY and Full-Speed) and mainstream analog peripherals
  • Expandable through a 32-bit SDRAM memory controller and QuadSPI interface supporting eXecution-In-Place (XiP)
  • Enabling secure content using a True Random Number Generator, Cyclic Redundancy Check, Memory Mapped Cryptographic Acceleration Unit

3 Input supply voltage rails: (1.2V, 1.8V and 3V) + separate VBAT domain

K28 implements a Power Management Controller supporting Core Voltage Bypass and can be powered by an external PMIC to maximize the power efficiency of the overall system

Packages: 169 MAPBGA (9x9mm2, 0.65mm pitch) and 210 WLCSP (6.9x6.9mm2, 0.4 mm pitch)

Evaluation / Development platform: FRDM-K28F

More