SOT1597-2: LFBGA169 | NXP Semiconductors

SOT1597-2: LFBGA169


Overview

LFBGA169, plastic, low profile fine-pitch ball grid array; 169 balls; 0.65 mm pitch; 9 mm x 9 mm x 1.11 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA169 surface mount bottom LFBGA 9 x 9 x 1.28 169 plastic
Manufacture Code Reference Codes Issue Date
98ASA00997D 2017-06-11
Part Description Quick access
Kinetis K27: 150MHz Cortex-M4 Performance MCU. Not recommended for new design: use MK27FN2M0AVMI15
Kinetis K28: 150MHz Cortex-M4 Performance MCU. Not recommended for new design: use MK28FN2M0AVMI15