Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K28-150 MHz, 2x USB, Core Voltage Bypass, 2MB Flash, 1MB SRAM MCUs based on Arm® Cortex®-M4
12NC: 935357311058
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 150 |
SRAM (kB) | 1024 |
Flash (kB) | 2048 |
UART | 5 |
SPI | 4 |
I2C | 4 |
Parameter | Value |
---|---|
USB Controllers | 2 |
ADC (16 bit) | 2 |
16-bit PWM | 24 |
Security | CRC, RNG |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK28FN2M0ACAU15R(935357311058) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 0.0545 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK28FN2M0ACAU15R (935357311058) | No | 1 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MK28FN2M0ACAU15R (935357311058) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK28FN2M0ACAU15R (935357311058) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MK28FN2M0ACAU15R (935357311058) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MK28FN2M0ACAU15R (935357311058) | 2017-08-13 | 2017-08-14 | 201708007I | K28F/K27F Errata Update to Revision 04 AUG 2017 |
The Kinetis K28 USB Arm® Cortex®-M4 MCUs target applications requiring processing efficiency and extra-large embedded memory with 2 MB Flash and 1 MB SRAM. This microcontroller sub-family is:
3 Input supply voltage rails: (1.2V, 1.8V and 3V) + separate VBAT domain
K28 implements a Power Management Controller supporting Core Voltage Bypass and can be powered by an external PMIC to maximize the power efficiency of the overall system
Packages: 169 MAPBGA (9x9mm2, 0.65mm pitch) and 210 WLCSP (6.9x6.9mm2, 0.4 mm pitch)
Evaluation / Development platform: FRDM-K28F