CLRC663 plus family | Low-Power NFC Frontends | NXP Semiconductors

CLRC663 plus Family: High-Performance NFC Frontends

Roll over image to zoom in

Features

High performance and more flexible antenna design

  • Maximum transmitter current: 350 mA operating with 500 mA limiting value
  • Freely programmable 6 kB EEPROM

Longer battery life

  • Supply voltage: 2.5 to 5.5 V
  • Power-save modes: hard power-down, standby, extended LPCD options

Extended temperature range

  • HVQFN32: -40 to +105 °C (industrial/automotive)
  • VFBGA36: -40 to +85 °C

Multiple interfaces to support a broad range of microcontrollers

  • Host interfaces: SPI, I²C, UART
  • Up to 8 GPOs
  • 512 byte FIFO buffer
  • high-security reader using SAM interface

Fast development

  • Supported by NFC Cockpit and NFC Reader Library
  • Complete range of development kits and boards

Full RF standard compliance

  • ISO/IEC 14443A/MIFARE
  • ISO/IEC 14443B
  • JIS X 6319-4 comparable with FeliCa™1 scheme
  • ISO/IEC 15693
  • ISO/IEC 18000-3 mode 3/ EPC Class-1 HF

Compact, reliable package

  • HVQFN32 (5×5×0.85mm) with wettable flanks
  • VFBGA36 (3.5×3.5×0.8mm) for smallest footprint
  • Pin-compatible to CLRC663 family

More

Comparison Table

CLRC663 plus CLRC661 plus MFRC631 plus MFRC630 plus SLRC610 plus
ISO/IEC 14443A – MIFARE/NTAG Yes Yes Yes Yes
ISO/IEC 14443B Yes Yes
JIS X 6319-4 – FeliCa Yes
ISO/IEC 15693 – ICODE SLIX/DNA Yes Yes Yes
ISO/IEC 18000-3m3 – ICODE ILT Yes Yes Yes
ISO/IEC 18092 passive initiator Yes
HVQFN32 (5×5×0.85mm)
with wettable flanks
VFBGA36 (3.5×3.5×0.8mm) yes
Product longevity program 10 years

Buy/Parametrics

6 results

Include 0 NRND

Order

CAD Model

Status

Application Segment

Read distance [TYP] (mm)

Features

Contactless Identification Standard

Host Interface

Host interface protocol

Supply Voltage [Min to Max] (V)

RF driver supply voltage [min-max] (V)

RF driver current [max](mA)

Max output power (W)

User Non volatile memory size [kB]

Ambient Operating Temperature (Min to Max) (℃)

Package Dimensions (LxWxZ (mm))

Package Type

Package Termination Count

Active

Access control, Gaming, Industrial, Smart City, Smart Home

160

NFC reader/writer

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18000-3M3, ISO/IEC 18092

I2C, SPI, UART

Register level command - response

2.5 to 5.5

2.5 - 5.5

350

1.93

6

-40 to 105

5 x 5 x 0.85

HVQFN32

32

Active

Access control, Gaming, Industrial, Smart City, Smart Home

160

NFC reader/writer

FeliCa, ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092

I2C, SPI, UART

Register level command - response

2.5 to 5.5

2.5 - 5.5

350

1.93

6

-40 to 85

3.5 x 3.5 x 0.8

VFBGA36

36

Active

Access control, Gaming, Industrial, Smart City, Smart Home

160

NFC reader/writer

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18000-3M3, ISO/IEC 18092

I2C, SPI, UART

Register level command - response

2.5 to 5.5

2.5 - 5.5

350

1.93

6

-40 to 105

5 x 5 x 0.85

HVQFN32

32

Active

Access control, Gaming, Industrial, Smart City, Smart Home

160

NFC reader/writer

ISO/IEC 14443 Type A

I2C, SPI, UART

Register level command - response

2.5 to 5.5

2.5 - 5.5

350

1.93

6

-40 to 105

5 x 5 x 0.85

HVQFN32

32

Active

Access control, Gaming, Industrial, Smart City, Smart Home

160

NFC reader/writer

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B

I2C, SPI, UART

Register level command - response

2.5 to 5.5

2.5 - 5.5

350

1.93

6

-40 to 105

5 x 5 x 0.85

HVQFN32

32

Active

Access control, Gaming, Industrial, Smart City, Smart Home

160

NFC reader/writer

ISO/IEC 15693

I2C, SPI, UART

Register level command - response

2.5 to 5.5

2.5 - 5.5

350

1.93

6

-25 to 85

5 x 5 x 0.85

HVQFN32

32

Documentation

Quick reference to our documentation types.

1-10 of 21 documents

Compact List

Application Note (14)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All

Recently viewed products

There are no recently viewed products to display.