U-CYCLONE-FX Product Information|NXP

Buy Options

U-CYCLONE-FX

Active

12NC: 935326381598

Details

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
U-CYCLONE-FX

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
U-CYCLONE-FX(935326381598)
Not Available
Compliant
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
U-CYCLONE-FX
(935326381598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
U-CYCLONE-FX
(935326381598)
847150
EAR99

More about CYCLONE-FX

PEmicro's Cyclone FX programmers are advanced in-circuit standalone programmers that support many NXP® processor families. They are versatile tools that offer large onboard storage of programming images and jobs, high-speed programming, cryptography, programming count/date limitations, test capabilities, power provisioning of the target, manual or automated programming, and have an easy-to-use touchscreen interface.

Programming may be launched by a single button press without a PC or automatically from a PC via the automated control SDK. Features:

  • Top-End Speed And Large Storage: The Cyclone FX model features very fast programming speeds (shift rates up to 75Mbit/s), a large amount of internal storage (1GB+), as well as SDHC memory card storage.
  • Programming Image Encryption and Limitations: Users can encrypt their programming images with a private ImageKey such that only their Cyclones, provisioned with the same ImageKey, can decrypt and use those images. In addition, limitations can be included within the image itself that restrict programming counts and date ranges, to help prevent unauthorized programming.
  • “Run Test”: Cyclone FX programmers can program and run a series of custom test applications in the target processor before final programming to test and calibrate the target. Failing the test prevents final programming, and successful tests can generate data to be programmed into the target.
  • Automated Control SDK and Console: PC-based SDK, Console, and GUI Control allow great flexibility for automated control of as many Cyclones as needed in a single or gang programming configuration.
  • Target-Specific Dynamic Data: Target-specific dynamic data can be added for each target via the SDK and Console from a local PC. Dynamic data is overlaid on top of the Programming Image data. Dynamic data also comes from internal serial numbers, results of test applications run during programming, and optionally from external servers (even remote ones via PEcloud).
  • A Focus on Security: In addition to Image encryption, the Cyclone also supports features like Secure Boot, Secure JTAG, and Secure Authentication for NXP devices such as i.MX, LPC, and S32K.
  • The Cyclone supports two types of programming objects:

    • Stand-Alone Programming Images : Programming Images contain all data, scripts, and algorithms necessary to program a specific hardware configuration with a specific set of data. There are no external dependencies outside of the image.
    • Cloud-Connected Programming Jobs : Programming Jobs are similar to Programming Images except they use the Cyclone’s network connection to request programming permission from and report results to a user’s Virtual Factory in the PEcloud. This gives the user the ability to start, stop, update, create, and monitor their programming jobs in use on their Cyclones anywhere in the cloud.pemicro.com website.