BGA Target Adapters | NXP Semiconductors

BGA Target Adapters

Roll over image to zoom in

Product Details

Features

Pinout options

  • 196, 208, 217, 256, 272, 324,388, 416, 480, 516

Pitch options

  • 1.00 and 1.27 mm

Buy Options

SCBGARBZAO-Image

Click to expand

  • SCBGARBZAO
    Active

  • BGA receiver/adapter, 516 PIN, 1.0 MM, BGA BASE.

  • $120.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
SCBGARBWAO-Image

Click to expand

  • SCBGARBWAO
    Active

  • BGA receiver/adapter, 416 PIN, 1.0 MM, BGA BASE.

  • $120.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBZ4AO-Image

Click to expand

  • LFBGARBZ4AO
    Active

  • NXP Lead Free 798 pin 0.65 mm pitch BGA Base with receivers only.

  • $500.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
LFBGAMZ4A-Image

Click to expand

  • LFBGAMZ4A
    Active

  • NXP Lead free 798 pin 0.65 mm pitch PGA mini grid socket.

  • $800.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
LFBGAINTPZ4A-Image

Click to expand

  • LFBGAINTPZ4A
    Active

  • NXP Lead Free 798 pin 0.65 mm pitch BGA to PGA adapter.

  • $700.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
SCBGARBVAO-Image

Click to expand

  • SCBGARBVAO
    Active

  • BGA receiver/adapter, 388 PIN, 1.0 MM, BGA BASE.

  • $180.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
SCBGARBU1AO-Image

Click to expand

  • SCBGARBU1AO
    Active

  • BGA receiver/adapter, 324 PIN, 1.0 MM, BGA BASE.

  • $120.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
SCBGARBQAO-Image

Click to expand

  • SCBGARBQAO
    Active

  • BGA receiver/adapter, 208 PIN, 1.0 MM, BGA BASE.

  • $120.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBZAO-Image

Click to expand

  • LFBGARBZAO
    Active

  • Surface mount PGA socket for 516 pin 1.0 mm VertiCal and MCU with pins.

  • $120.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBY2AO-Image

Click to expand

  • LFBGARBY2AO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 437 Pin 0.8MM VertiCal and Microcontrollers with pins.

  • $240.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBXCO-Image

Click to expand

  • LFBGARBXCO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 480 Pin 1.27MM VertiCal and Microcontrollers with pins.

  • $250.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
LFBGARBWAO-Image

Click to expand

  • LFBGARBWAO
    Active

  • Surface mount PGA socket for 416 pin 1.0 mm VertiCal and MCU with pins.

  • $120.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBVAO-Image

Click to expand

  • LFBGARBVAO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 388 Pin 1.0MM VertiCal and Microcontrollers with pins.

  • $180.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBU1AO-Image

Click to expand

  • LFBGARBU1AO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 324 Pin 1.0MM VertiCal and Microcontrollers with pins.

  • $120.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBTCO-Image

Click to expand

  • LFBGARBTCO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 272 Pin 1.27MM VertiCal and Microcontrollers with pins.

  • $150.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
LFBGARBT4AO-Image

Click to expand

  • LFBGARBT4AO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 292 Pin 0.8MM VertiCal and Microcontrollers with pins.

  • $180.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBT3AO-Image

Click to expand

  • LFBGARBT3AO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 257 Pin 0.8MM VertiCal and Microcontrollers with pins.

  • $240.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBSCO-Image

Click to expand

  • LFBGARBSCO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 217 Pin 1.27MM VertiCal and Microcontrollers with pins.

  • $150.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
LFBGARBS1CO-Image

Click to expand

  • LFBGARBS1CO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 256 Pin 1.0MM VertiCal and Microcontrollers with pins.

  • $150.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
LFBGARBS1AO-Image

Click to expand

  • LFBGARBS1AO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 256 Pin 1.0MM VertiCal and Microcontrollers with pins.

  • $180.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBRCO-Image

Click to expand

  • LFBGARBRCO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 208 Pin 1.27MM VertiCal and Microcontrollers with pins.

  • $85.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
LFBGARBQAO-Image

Click to expand

  • LFBGARBQAO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 208 Pin 1.0MM VertiCal and Microcontrollers with pins.

  • $120.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBP1CO-Image

Click to expand

  • LFBGARBP1CO
    Active

  • SURFACE MOUNT PGA SOCKET FOR 196 Pin 1.0MM VertiCal and Microcontrollers with pins.

  • $150.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFBGARBT5AO-Image

Click to expand

  • $140.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 24 documents

Compact List

Supporting Information (24)
Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.