Zipwire Cable Assembly | NXP Semiconductors

Zipwire Cable Assembly

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

    The Zipwire interface consists of five signals:

  • A pair of LVDS transmits pins
  • A pair of receive LVDS pins
  • A clock. The clock is unidirectional and is defined to be an output on the Follower and an input on the Controller node
  • Additional information about the Zipwire Interface is available in the application note AN5134 “Introduction to Zipwire” which can be found at www.nxp.com

Buy Options

SIPI-ERM8-ZIPCBL-Image

Click to expand

  • SIPI-ERM8-ZIPCBL
    Active

  • SIPI ZIP WIRE CABLE, 2X5 PIN SIPI CONN, 0.8MM PITCH 12 IN LENGTH.

  • $125.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Recently viewed products

There are no recently viewed products to display.