SIPI-ERM8-ZIPCBL Product Information|NXP

Buy Options

SIPI-ERM8-ZIPCBL

Active

12NC: 935328466598

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
SIPI-ERM8-ZIPCBL(935328466598)
Not Available
Compliant
Not Available
Compliant
1001.1

Quality

Part/12NCSafe Assure Functional Safety
SIPI-ERM8-ZIPCBL
(935328466598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SIPI-ERM8-ZIPCBL
(935328466598)
854442
EAR99

More about SIPI-ERM8-ZIPCBL

Zipwire is a new bus for communicating between two devices over a high speed (240 MHz) serial interface. It is implemented using a Serial Inter-Processor Interface (SIPI) over an LVDS Fast synchronous Serial Transmission Interface (LFAST). The SIPI module controls the higher level protocol of the interface, and the LFAST controls the physical interface. SIPI-ERM8-ZIPCBL is a Zipwire cable assembly that allows for communication between two boards (not included) via Zipwire.

CAUTION

Zipwire is intended to be used between two devices on the same printed circuit board. This connector and cable is only intended for evaluation of products and not for actual customer implementations