TJA1124CHG Product Information|NXP

Buy Options

Operating Features

ParameterValue
Part Number
TJA1124CHG
Recommended Orderable Part Number
TJA1124CHG/1Z
Additional Features - Analog
INH, Integrated master termination (900 ohms - 1010 ohms)
Product Category
Quad LIN Transceiver
Supply Voltage [Min to Max] (V)
5 to 28
Data Rate [max] kbps
20.0
ParameterValue
Number of LIN Channels
4
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
150
Thermal Resistance (Spec) (℃/W)
51
Protection
TXD dominant timeout, bus short-circuit to battery, overtemperature, undervoltage

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1124CHG/0Z(935385994431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
50.241149650000004
TJA1124CHG/1Z(935436988431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
50.241149650000004

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1124CHG/0Z
(935385994431)
Quality Managed
1
1
240
260
TJA1124CHG/1Z
(935436988431)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1124CHG/0Z
(935385994431)
854239
TJA1124CHG/1Z
(935436988431)
854239

More about TJA1124

The TJA1124 is a quad local interconnect network (LIN) channel device. It provides the interface between a LIN commander protocol controller and the physical bus in a LIN network. Each of the four channels contains a LIN transceiver and LIN commander termination.

The TJA1124 is primarily intended for in-vehicle sub-networks using baud rates up to 20 kBd and is compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A, ISO 17987-4:2016 (12 V LIN) and SAE J2602-1.

Power consumption is very low in low power mode. However, the TJA1124 can still be woken up via pins SLP and LIN1 to LIN4.