Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT815-1 | DHVQFN24 | surface mount | quad | DHVQFN | 3.5 x 5.5 x 0.85 | 24 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT815 | 2003-04-29 |
Part | Description | Quick access |
---|---|---|
TJA1124CHG | Integrated pull-up resistors QUAD LIN transceivers | View parametrics |
NVT2010BQ | Bidirectional voltage-level translator for open-drain and push-pull applications | View parametrics |
TJA1022HG | View parametrics | |
TJA1124BHG | Integrated pull-up resistors QUAD LIN transceivers | View parametrics |
TJA1024HG | Quad LIN 2.2A/SAE J2602 transceiver | View parametrics |
PCA8575BQ | Remote 16-bit I/O expander for I2C-bus with interrupt | View parametrics |
PCA9675BQ | Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt | View parametrics |
TJA1124AHG | Integrated pull-up resistors QUAD LIN transceivers | View parametrics |
SJA1124AHG | Smart SPI-LIN Quad LIN transceivers with LIN controllers integrated | View parametrics |
SJA1124BHG | Smart SPI-LIN Quad LIN transceivers with LIN controllers integrated | View parametrics |