Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body
12NC: 935386069518
Details
12NC: 935437539518
Details
12NC: 935377195118
Details
Parameter | Value |
---|---|
Topology | DCM/QR PFC + Resonant LLC |
Supply Voltage [max] (V) | 36 |
Softstart | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA2016AAT/1J(935377195118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 144.14963399999996 | |
TEA2016AAT/1/S30Y(935386069518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 158.59711299999998 | |
TEA2016AAT/2Y(935437539518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 156.13040782 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA2016AAT/1J (935377195118) | No | 1 | 1 | 240 | 260 |
TEA2016AAT/1/S30Y (935386069518) | No | 3 | 3 | 240 | 260 |
TEA2016AAT/2Y (935437539518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA2016AAT/1J (935377195118) | 854239 |
TEA2016AAT/1/S30Y (935386069518) | 854239 |
TEA2016AAT/2Y (935437539518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEA2016AAT/1/S30Y (935386069518) | 2021-04-01 | 2021-06-30 | 202102025F01 | Smart Power SO8 and SO16 Capacity Expansion from ASEN to ATBK |
TEA2016AAT/1/S30Y (935386069518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TEA2016AAT/1J (935377195118) | 2020-04-08 | 2020-07-07 | 202003026F01 | Minor Datasheet Update TEA2016AAT/1 |
The TEA2016AAT is a digital, configurable LLC and PFC combo controller for high-efficiency resonant power supplies. Our product includes both the LLC controller functionality and PFC controller, which operates in DCM and QR mode.
The TEA2016AAT comes in a low profile and narrow body-width SO16 package. Our sleek design enables consumers to build a complete resonant power supply with few components, simplifying the design process.
Combining the TEA2016AAT with our TEA1995T gives consumers an easy-to-design, highly efficient, and reliable power supply that provides 90 W to 500 W with minimal external components. The system provides low, no-load input power (< 75 mW; total system including the TEA2016AAT/TEA1995T combination) and high efficiency from minimum to maximum load.
This power supply meets the efficiency regulations of Energy Star, the Department of Energy, the Eco-design directive of the European Union, the European Code of Conduct, and other energy regulations. Because the TEA2016AAT is so efficient, there is no need for any auxiliary low-power supply.