202003026F01 : Minor Datasheet Update TEA2016AAT/1
Datasheet limit update TEA2016AAT/1 for parameters VOovp(SUPIC) and Vuvp(SNSBOOST): Change in VOovp(SUPIC) for OVP level setting = 9.5 V; SUPIC start level setting = 19 V: From min: 27.3V - typ: 28.1V - max: 28.9V to min: 27.7V - typ: 28.5V - max: 29.3V Change in Vuvp(SNSBOOST) for undervoltage protection voltage on pin SNSBOOST: From min: 1.59V - typ: 1.64V - max: 1.69V to min: 1.60V - typ: 1.65V - max: 1.70V Datasheet update for Typ value on parameters Ibi and Ibo(hys): Change in Typ value for parameter Ibi: From Typ value 5.52uA to 5.45uA Change in Type value for Ibo(hys): From Typ value 770uA to 750uA
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Final Product Change Notification | Other | 08-Apr-2020 | 07-Jul-2020 |
Reason of Change
Production alignment to guarantee NXP Smart Power production flow.
Identification of Affected Products
Product identification does not change n.a.
Anticipated Impact
Data sheet revision: A new datasheet will be issued
No impact on form fit function reliability or quality.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
TEA2016AAT/1J (935377195118) |
- | - | - |