SOT109-1: SO16 Small Outline | NXP Semiconductors

SOT109-1: SO16


Overview

plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO16 surface mount double SO 9.9 x 3.9 x 1.35 16 plastic
Manufacture Code Reference Codes Issue Date
SOT109 MS-012(JEDEC);076E07(IEC 2003-02-19
Part Description Quick access
DCM/QR/CCM & Multi Mode PFC + Resonant power supply control IC
2 W BTL audio amplifier
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
4-bit multiplexed/1-bit latched 5-bit I2C EEPROM DIP switch
Zero-voltage-switching resonant LLC controller
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
Low power smart card interface
Low power FM IF system
High performance low power FM IF system
Buffered 4-channel 2-wire bus switch
8-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in SO16 package.
8-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in SO16 package.
2-to-1 I2C-bus master selector with interrupt logic and reset
PFC + Resonant power supply control IC
600 V driver IC for HF fluorescent lamps
8-bit I2C-bus and SMBus I/O port with reset
4-channel I2C-bus switch with reset
Dimmable HF-TL controller IC
DCM/QR PFC + Resonant power supply control IC
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
Low power audio DAC
2-to-1 I2C-bus controller selector with interrupt logic and reset
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
TDA4665T
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
LIN-I/O Follower
Dimmable controller IC for CFL
Resonant LLC controller
Step-dimmable controller IC for CFL
DCM/QR/CCM & Multi Mode PFC + Resonant power supply control IC
HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controller
Quad 1-of-2 video multiplexer/demultiplexer
HF-TL controller IC
65 mA 8-bit 2-wire bus output port