Low-Power Smart Card Interface | NXP Semiconductors

Low-Power Smart Card Interface

See product image

Product Details

Features

  • Integrated circuit smart card interface in an SO16 package
  • 5 V or 3 V smart card supply
  • One protected half-duplex bidirectional buffered I/O line (C7)
  • VCC regulation:
    • 5 V ± 5 % or 3 V ± 5 % using two low ESR multilayer ceramic capacitors: one of 220 nF and one of 470 nF
    • current spikes of 40 nA/s (VCC = 5 V and 3 V) or 15 nA/s (VCC =1.8 V) up to 20 MHz, with controlled rise and fall times and filtered overload detection of approximately 120 mA
  • Thermal and short-circuit protection for all card contacts
  • Automatic activation and deactivation sequences triggered by a short-circuit, card take-off, overheating, falling VDD, VDD(INTF) or VDDP
  • Enhanced card-side ElectroStatic Discharge (ESD) protection of > 6 kV
  • External clock input up to 26 MHz connected to pin XTAL1
  • Card clock generation up to 20 MHz using pin CLKDIV1 with synchronous frequency changes of:
    • 1/2 fxtal or 1/4 fxtal on TDA8034T
    • fxtal or 1/2 fxtal on TDA8034AT
  • Non-inverted control of pin RST using pin RSTIN
  • Compatible with ISO 7816, NDS and EMV 4.2 payment systems
  • Supply supervisor for killing spikes during power on and off:
    • using a fixed threshold
    • using an external resistor bridge with threshold adjustment
  • Built-in debouncing on card presence contacts (typically 4.5 ms)
  • Multiplexed status signal using pin OFFN

Target Applications

  • Pay TV
  • Electronic payment
  • Identification
  • Bank card readers

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Analog interfaces

UART

Host interfaces

VCC card power supply

1

no

I/O lines

1.8 & 3 & 5

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (6)
Data Sheet (2)
Package Information (1)
Packing Information (1)
Show All

Design Files

Engineering Services

1-5 of 12 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.