TEA2226AT | Digital Configurable LLC Controller | NXP Semiconductors

TEA2226AT Digital Configurable LLC Controller

Roll over image to zoom in

Block Diagram

TEA2226AT Digital Configurable LLC controller

TEA2226 Block Diagram

Features

Distinctive Features

  • LLC controller in a single small-size SO16 package
  • Integrated high-voltage start-up
  • Integrated drivers and high-voltage level shifter (LS)
  • High-side driver directly supplied from the low-side driver output
  • Integrated X-capacitor discharge without additional external components
  • Power good function
  • Several parameters can easily be configured during evaluation with use of the graphical user interface (GUI), like:
    • Operating frequencies to be outside the audible area at all operating modes
    • Soft start and soft stop in burst mode, reducing the audible noise
    • Accurate transition levels between operation modes (high-power mode/low-power mode/burst mode)
    • Enabling/disabling the lower power mode

Green Features

  • Zero voltage switching for minimum switching losses
  • Extremely high efficiency from low load to high load
  • Compliant with latest energy-saving standards and directives (Energy Star, EuP)
  • Excellent no-load input power (< 75 mW for TEA2226AT/TEA2095T combination)

Protection Features

  • Independently configurable levels and timers
  • Many protections can independently be set to latched, safe restart, or latched after several attempts to restart
  • Supply undervoltage protection (UVP)
  • Overpower protection (OPP)
  • Internal and external overtemperature protection (OTP)
  • Capacitive mode regulation (CMR)
  • Accurate overvoltage protection (OVP)
  • Overcurrent protection (OCP)
  • Brownin/brownout protection
  • Disable input
  • Input to reset all protections

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1 document

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.